1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Rotary Ball Grip (RBG)

Rotary Ball Grip (RBG)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 757.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A ball-shaped rotary type grip.

[Features]
· Screw sizes are M8 and M10

Part Number
RBG37
RBG47
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSNominal of Thread Grip thickness D
(mm)
Grip length
(mm)

฿ 757.00

GRIPS 1 Piece(s) Same day 10M83754

฿ 792.45

GRIPS 1 Piece(s) 5 Day(s) 10M104769

Loading...

  1. 1

Basic Information

Types Rotation Shape Shape The shape of a ball Grip Material Phenol
Grip surface No Mounting Section Material Steel Mounting Section Surface Treatment Zinc Plating
Mounting Method Male thread