Rotating Grip (RG, RG-S, RGS, RGPA)

Brand :
IMAO
Caution
- Product images, including shape and color, may differ from the actual product.
Product Description
[Features]
· For RG, RG-S, RGPA, and RGPA-SUS types, the thread section can be mounted by tightening the hex socket at the tip with a wrench.
· For the RGS type, tightening can be performed from the front using a hex wrench.
Drawing


Product Specification
| Type | Grip | Shank | Operating temperature |
|---|---|---|---|
| RG RGS | phenolic resin (Only RG28: polyamide) Gloss finish Black | SUM22L zinc plating | max 110°C, min -20°C |
| RGPA | Polyamide (glass fiber reinforced) Matte Black | Max. 90°C, min. -20°C | |
| RGPA-SUS | SUS303 | ||
| RG-S | polyamide Matte Black | SUM22L zinc plating |
Specifications Table
RG
| Product number | D | M | D1 | H | L | W | Weight (g) |
|---|---|---|---|---|---|---|---|
| RG 28 | 14 | M6 × 1 | 11 | 28 | 10 | 3 | 13 |
| RG 40 | 18 | 15 | 40 | 13 | 27 | ||
| RG 50 | 21 | 17 | 50 | 37 | |||
| RG 65 | 23 | M8 × 1.25 | 19 | 65 | 15 | 4 | 75 |
| RG 80 | 26 | M10 × 1.5 | 21 | 80 | 17 | 5 | 98 |
| RG 90 | 28 | 22 | 90 | 118 | |||
| RG115 | 29 | 23 | 116 | 143 | |||
RGS
| Product number | D | M | D1 | H | L | W | Weight (g) |
|---|---|---|---|---|---|---|---|
| RGS 40 | 18 | M6 × 1 | 15 | 40 | 13 | 4 | 28 |
| RGS 50 | 21 | M8 × 1.25 | 17 | 50 | 15 | 5 | 52 |
| RGS 65 | 23 | 19 | 65 | 17 | 6 | 86 | |
| RGS 80 | 26 | M10 × 1.5 | 21 | 80 | 18 | 132 | |
| RGS 90 | 28 | 22 | 90 | 8 | 170 | ||
| RGS100 | 31 | M12 × 1.75 | 25 | 102 | 20 | 245 |
RGPA/RGPA-SUS
| Steel | stainless steel | D | M | D1 | H | L | W | Weight (g) |
|---|---|---|---|---|---|---|---|---|
| Product number | Product number | |||||||
| RGPA40 | RGPA40-SUS | 18 | M6 × 1 | 15 | 40 | 13 | 3 | 25 |
| RGPA50 | RGPA50-SUS | 21 | 17 | 50 | 37 | |||
| RGPA65 | RGPA65-SUS | 24.5 | M8 × 1.25 | 20.5 | 65 | 15 | 4 | 66 |
| RGPA80B | - | 26.5 | 21 | 80 | 76 | |||
| RGPA80 | RGPA80-SUS | M10 × 1.5 | 17 | 5 | 79 | |||
| RGPA90 | RGPA90-SUS | 28.5 | 22.5 | 90 | 20 | 90 |
RG-S
| Product number | D | M | D1 | H | L | W | Weight (g) |
|---|---|---|---|---|---|---|---|
| RG20S | 13.5 | M5 × 0.8 | 11 | 20 | 10 | 2.5 | 10 |
| RG23S | 16 | 12.5 | 23 | 12 |