(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]·PG type grip. ·Grip material is phenol.
Part Number |
---|
PGL8X80 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Mounting Section Material | Mounting Section Surface Treatment | Nominal of Thread | Full Length R (mm) | Grip thickness D (mm) | Grip length (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 399.80 ฿ 198.94 | LEVERS | 1 Piece(s) | Same day | 10 | [Steel] Steel | [Chrome Plating] Hard Chrome Plating | M8 | 80 | 21 | 50 |
Loading...
Types | Fixed Shape | Shape | Stick type (straight) | Grip Material | Phenol |
---|---|---|---|---|---|
Grip surface | No | Mounting Method | Male thread |
Please check the type/dimensions/specifications of the part PGL8X80 in the Pillar Grip Lever (PGL) series.
Part Number |
---|
PGL10X100-SUS |
PGL10X125 |
PGL10X125-SUS |
PGL10X160 |
PGL10X160-SUS |
PGL8X80-SUS |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Mounting Section Material | Mounting Section Surface Treatment | Nominal of Thread | Full Length R (mm) | Grip thickness D (mm) | Grip length (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 437.10 | 1 Piece(s) | 5 Day(s) | 10 | Stainless Steel | No | M10 | 100 | 23 | 65 | ||
฿ 433.55 | 1 Piece(s) | 19 Day(s) | 10 | [Steel] Steel | [Chrome Plating] Hard Chrome Plating | M10 | 125 | 23 | 65 | ||
฿ 460.49 | 1 Piece(s) | 5 Day(s) | 10 | Stainless Steel | No | M10 | 125 | 23 | 65 | ||
฿ 485.54 | 1 Piece(s) | Same day | 10 | [Steel] Steel | [Chrome Plating] Hard Chrome Plating | M10 | 160 | 23 | 65 | ||
฿ 546.41 | 1 Piece(s) | 5 Day(s) | 10 | Stainless Steel | No | M10 | 160 | 23 | 65 | ||
฿ 375.91 | 1 Piece(s) | 19 Day(s) | 10 | Stainless Steel | No | M8 | 80 | 21 | 50 |
How can we improve?
How can we improve?