1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Shift grip soft (STG-SOFT) (Part Number)

Shift grip soft (STG-SOFT)
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 660.16/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A grip featuring a soft feel. The grip rotates.

[Features]
· The grip rotates.
· Can be mounted by tightening the hex hole on the tip of the threaded part with a wrench.
· A soft touch grip coated in thermoplastic elastomer (TPE).
· The soft touch helps relieve user fatigue.

Part Number
STG47X10-SOFT
STG65X10-SOFTSALE
STG65X10R-SOFT
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSGrip length
(mm)
Specifications

฿ 726.12

GRIPS 1 Piece(s) 5 Day(s) 1047No Aluminum Ring

฿ 660.16

฿ 349.29

GRIPS 1 Piece(s) Same day 1065No Aluminum Ring

฿ 990.08

GRIPS 1 Piece(s) 36 Day(s) 1065Aluminum Ring Specifications

Loading...

  1. 1

Basic Information

Types Rotation Shape Shape Special Forms Grip Material Polypropylene + Thermoplastic Elastomers (TPE) Coating
Grip surface No Mounting Section Material Steel Mounting Section Surface Treatment Zinc Plating
Mounting Method Male thread Nominal of Thread M10 Grip thickness D(mm) 45