(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Soft touch and easy grip.
[Features]
· The grip is a soft touch type coated in thermoplastic elastomer (TPE).
· The soft touch helps relieve user fatigue.
· Can be used with a symbol inserted in the center cap.
Part Number |
---|
EBG50-SOFT |
EBG50A-SOFT |
EBG50AX20-SOFT |
EBG50AX25-SOFT |
EBG50AX30-SOFT |
EBG50AX50-SOFT |
EBG50X16-SOFT |
EBG50X20-SOFT |
EBG50X25-SOFT |
EBG50X30-SOFT |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Mounting Section Material | Mounting Section Surface Treatment | Mounting Method | Nominal of Thread | Thread Length (㎜)(㎜) |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 396.64 ฿ 226.28 | GRIPS | 1 Piece(s) | Same day | 10 | Brass | No | Female Thread | M8 | - | ||
฿ 444.85 | GRIPS | 1 Piece(s) | 5 Day(s) | 10 | Brass | No | Female Thread | M10 | - | ||
฿ 388.94 ฿ 215.82 | GRIPS | 1 Piece(s) | Same day | 10 | [Steel] Steel | Zinc Plating | Male thread | M10 | 20 | ||
฿ 438.56 | GRIPS | 1 Piece(s) | 5 Day(s) | 10 | [Steel] Steel | Zinc Plating | Male thread | M10 | 25 | ||
฿ 512.98 | GRIPS | 1 Piece(s) | 7 Day(s) | 10 | [Steel] Steel | Zinc Plating | Male thread | M10 | 30 | ||
฿ 557.32 | GRIPS | 1 Piece(s) | 7 Day(s) | 10 | [Steel] Steel | Zinc Plating | Male thread | M10 | 50 | ||
฿ 384.26 ฿ 233.25 | GRIPS | 1 Piece(s) | Same day | 10 | [Steel] Steel | Zinc Plating | Male thread | M8 | 15 | ||
฿ 385.09 ฿ 270.68 | GRIPS | 1 Piece(s) | Same day | 10 | [Steel] Steel | Zinc Plating | Male thread | M8 | 20 | ||
฿ 480.89 | GRIPS | 1 Piece(s) | 5 Day(s) | 10 | [Steel] Steel | Zinc Plating | Male thread | M8 | 25 | ||
฿ 524.14 | GRIPS | 1 Piece(s) | 5 Day(s) | 10 | [Steel] Steel | Zinc Plating | Male thread | M8 | 30 |
Loading...
Types | Fixed Shape | Shape | The shape of a ball | Grip Material | Polypropylene + Thermoplastic Elastomers (TPE) Coating |
---|---|---|---|---|---|
Grip surface | No | Grip thickness D(mm) | 50 | Grip length(mm) | 64 |
How can we improve?
How can we improve?