Valve Cap (VL)

Brand :
IMAO

Caution

    Product Description

    Valve caps with 2 types of operating pressure: 10 hPa and 100 hPa.
    [Features]
    · Oil cap that automatically discharges air when the inside of the tank reaches a certain pressure.
    · 2 operating pressures are available.
    · Exhaust cap.
    · Does not intake external air.
    · Operating temperature: -30°C to +120°C.
    [Applications]
    · Compressors, etc., that require compressed air to be discharged.

    2 Operating Pressures Available

    VL external appearance

    VL external appearance

    VL dimensional drawing

    VL dimensional drawing

    VL dimensional drawing

    VL dimensional drawing

    Set Pressure 10 hPaSet Pressure 100 hPaGLDHdMass
    (g)
    Part NumberPart Number
    VL-1/4LVL-1/4HG 1/4103130811
    VL-3/8LVL-3/8HG 3/81012
    VL-1/2LVL-1/2HG 1/2
    VL-3/4LVL-3/4HG 3/411.542371723
    VL-1LVL-1HG125
    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    Valve Cap (VL) | IMAO | MISUMI Thailand