1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Small X-Axis Block Stage TAS

X AXIS STAGE

Small X-Axis Block Stage TAS
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 8,016.82/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

*The CAD data for this series is being revised. This will be available as soon as modifications are complete

[Features]
- Move the stage with a hex wrench.
- Screws are used for micro-feeding.
- Dovetail grooves used for the travel guide.
- Has a mechanism for correcting rattling.
- New design with lowered stage height.
- Effective for limited spaces or embedded use.

 
Part Number
TAS-401
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 8,016.82

X AXIS STAGE 1 Piece(s) 8 Day(s) 10

Loading...

  1. 1

Basic Information

Table Size (Length) L (Range Selectable)(mm) 26~40 Table Size (Width) W (Range Selectable)(mm) 26~40 Load Capacity (Range Selectable)(N) 30.1~50
Stroke (Range Selectable) ~ ±10mm Feeding Method Feed Screw Table Material Brass
Table Surface Treatment Low Temperature Black Chrome Plating Travel Guide Dovetail Slide Table Size (Thickness) H (Range Selectable)(mm) 15.1~20
Product Category Main Body Table Size (Length) L(mm) 40 Table Size (Width) W(mm) 40
Load Capacity(N) 49 Stroke (X Distance)(mm) ±7 Table Size (Thickness) H(mm) 18
Type X-Axis Stages Table Straightness(µm) 20 Table Parallelism(µm) 50
Feed Knob Position Holoaxial center Clamp No Reversed Standard
Through Hole (Table Center Hole) Presence Feed method (feed screw type) Hex wrench operation Feed method (feed pitch)(mm) 0.5mm

Please check the type/dimensions/specifications of the part TAS-401 in the Small X-Axis Block Stage TAS series.