1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

X Axis Goniometer Stage, TGOH

X Axis Goniometer Stage, TGOH
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 30,561.76/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Goniometer stage used for tilting and rotating. A compact stage with minimal protruding parts. Effective for saving space and combined use.

 
Part Number
TGOH-6
TGOH-251
TGOHN-3
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSTable Size (Length) L (Range Selectable)
(mm)
Table Size (Width) W (Range Selectable)
(mm)
Load Capacity (Range Selectable)
(N)
Height of Rotation Center (Range Selectable)
(mm)
Table Size (Thickness) H (Range Selectable)
(mm)
Table Size (Length) L
(mm)
Table Size (Width) W
(mm)
Load Capacity
(N)
Rotation Center Height
(mm)
Table Size (Thickness) H
(mm)
Through Hole (Table Center Hole)

฿ 34,955.61

X AXIS TILTING STAGE 1 Piece(s) 8 Day(s) 1026~4026~4030.1~501~1515.1~20404034.31520Presence

฿ 30,561.76

X AXIS TILTING STAGE 1 Piece(s) 8 Day(s) 10~25~255~3015.1~201~1525259.81812No

฿ 44,410.00

X AXIS TILTING STAGE 1 Piece(s) 8 Day(s) 1041~6041~6030.1~5040.1~5030.1~356060495034Presence

Loading...

  1. 1

Basic Information

Type Goniometer X Axis Travel Distance (Range Selectable) ~ ±10 Table Material Brass
Table Surface Treatment Low Temperature Black Chrome Plating Travel Guide Dovetail Slide Stroke (α Angle)(deg) ±20
Feed Knob Position Others Clamp Standard Reversed Standard