(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
fluoropolymer washer with excellent heat-resistance, electrical properties, chemical resistance and abrasion-resistance.
[Features]
· Excellent flame-retardant properties that pass level V-0 of the UL94 standard.
· Main body: PTFE (tetrafluoroethylene: fluoropolymer) (white).
· Heat resistance temperature: 260°C. *Due to the characteristics of the resin material, the temperatures at which you can use the washer may vary according to the usage conditions, including the tightening torque.
· Contains almost no chemicals that effect PTFE.
[Applications]
· FPD manufacturing equipment, semiconductor manufacturing equipment and PCB etching equipment.
· Metal surface treatment equipment / chemical plants.
Part Number |
---|
SPT-3-W |
SPT-4-W |
SPT-5-W |
SPT-6-W |
SPT-8-W |
SPT-10-W |
SPT-12-W |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | I.D. d (mm) | Thickness t (mm) |
---|---|---|---|---|---|---|---|
฿ 136.42 ฿ 76.46 | NBK PLASTIC SCREW | 1 Piece(s) | Same day | 3.2 | 0.5 | ||
฿ 167.83 | NBK PLASTIC SCREW | 1 Piece(s) | Same day | 4.2 | 0.8 | ||
฿ 168.31 ฿ 97.82 | NBK PLASTIC SCREW | 1 Piece(s) | Same day | 5.3 | 1 | ||
฿ 190.85 | NBK PLASTIC SCREW | 1 Piece(s) | 5 Day(s) | 6.4 | 1.6 | ||
฿ 218.35 ฿ 126.32 | NBK PLASTIC SCREW | 1 Piece(s) | Same day | 8.4 | 1.6 | ||
฿ 346.91 | NBK PLASTIC SCREW | 1 Piece(s) | Same day | 10.5 | 2 | ||
฿ 318.36 | PLASTIC SCREW | 1 Piece(s) | 5 Day(s) | 13 | 2.5 |
Loading...
Type (Application) | Flat Washer | Type | Flat Washer | Material | Resin |
---|---|---|---|---|---|
Surface Treatment | No | Sales Unit | Low Quantity (can be purchased from one) | Material, Resin | PTFE (Ethylene Tetrafluoride: fluoropolymer) |
Surface Treatment (Details) | No |
How can we improve?
How can we improve?