1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Resin screw (PP/washer) SPP-W【1-20 Pieces Per Package】

Resin screw (PP/washer) SPP-W
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 17.42/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Offers excellent chemical resistance against strong acids and organic solvents.
· Can be used in place of PVC resin screws.
· Heat resistant temperature is 65°C (UL standard 94: HB).

 
Part Number
SPP-4-W
SPP-4-W-VA
SPP-5-W
SPP-5-W-VA
SPP-6-W
SPP-6-W-VA
SPP-8-W
SPP-8-W-VA
SPP-10-W
SPP-10-W-VA
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipI.D. d
(mm)
Thickness t
(mm)
Sales Unit Color

฿ 189.76

PLASTIC SCREW 1 Pack(s)

20 Pieces Per Package

7 Day(s) 4.30.8Box/packageIV (Ivory)

฿ 17.42

PLASTIC SCREW 1 Piece(s) 7 Day(s) 4.30.8Low Quantity (can be purchased from one)-

฿ 208.45

PLASTIC SCREW 1 Pack(s)

20 Pieces Per Package

7 Day(s) 5.31Box/packageIV (Ivory)

฿ 19.35

PLASTIC SCREW 1 Piece(s) 7 Day(s) 5.31Low Quantity (can be purchased from one)-

฿ 129.54

PLASTIC SCREW 1 Pack(s)

10 Pieces Per Package

7 Day(s) 6.41.6Box/packageIV (Ivory)

฿ 23.23

PLASTIC SCREW 1 Piece(s) 7 Day(s) 6.41.6Low Quantity (can be purchased from one)-

฿ 183.98

PLASTIC SCREW 1 Pack(s)

10 Pieces Per Package

7 Day(s) 8.41.6Box/packageIV (Ivory)

฿ 20.23

PLASTIC SCREW 1 Piece(s) 7 Day(s) 8.41.6Low Quantity (can be purchased from one)-

฿ 213.92

PLASTIC SCREW 1 Pack(s)

10 Pieces Per Package

7 Day(s) 10.52Box/packageIV (Ivory)

฿ 22.65

PLASTIC SCREW 1 Piece(s) 7 Day(s) 10.52Low Quantity (can be purchased from one)-

Loading...

  1. 1

Basic Information

Type (Application) Flat Washer Type Flat Washer Material Resin
Surface Treatment No Material, Resin PP (Polypropylene) Surface Treatment (Details) No