(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Sealing lock washer ideal for seal ring of bolt tightening part.
[Features]
· SWH: For hex bolts and hex nuts.
· SWC: For hex socket head bolts.
· Operating temperature: -60 to +80°C.
· Main body material: Polyamide (white).
[Applications]
· Ideal for looseness prevention and sealing.
Part Number |
---|
SWC-4 |
SWC-4-VA |
SWC-5 |
SWC-5-VA |
SWC-6 |
SWC-6-VA |
SWC-8 |
SWC-8-VA |
SWC-10 |
SWC-10-VA |
SWC-12 |
SWC-12-VA |
SWH-3 |
SWH-3-VA |
SWH-4 |
SWH-4-VA |
SWH-5 |
SWH-5-VA |
SWH-6 |
SWH-6-VA |
SWH-8 |
SWH-8-VA |
SWH-10 |
SWH-10-VA |
SWH-12 |
SWH-12-VA |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | I.D. d (mm) | Thread Nominal (M) | Thickness t (mm) | Sales Unit | Applicable Bolt, Nut |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 331.57 | LOCKING AND SEALING RING | 1 Pack(s) | 10 Pieces Per Package | 7 Day(s) | 4.1 | 4 | 2 | Box/package | Hexagon Socket Head Bolt | ||
฿ 46.75 | LOCKING AND SEALING RING | 1 Piece(s) | 7 Day(s) | 4.1 | 4 | 2 | Low Quantity (can be purchased from one) | Hexagon Socket Head Bolt | |||
฿ 372.03 | LOCKING AND SEALING RING | 1 Pack(s) | 10 Pieces Per Package | 5 Day(s) | 5.15 | 5 | 3 | Box/package | Hexagon Socket Head Bolt | ||
฿ 50.38 | LOCKING AND SEALING RING | 1 Piece(s) | 5 Day(s) | 5.15 | 5 | 3 | Low Quantity (can be purchased from one) | Hexagon Socket Head Bolt | |||
฿ 361.96 | LOCKING AND SEALING RING | 1 Pack(s) | 10 Pieces Per Package | 7 Day(s) | 6.5 | 6 | 2.5 | Box/package | Hexagon Socket Head Bolt | ||
฿ 49.77 | LOCKING AND SEALING RING | 1 Piece(s) | 7 Day(s) | 6.5 | 6 | 2.5 | Low Quantity (can be purchased from one) | Hexagon Socket Head Bolt | |||
฿ 537.87 | LOCKING AND SEALING RING | 1 Pack(s) | 10 Pieces Per Package | 5 Day(s) | 8.1 | 8 | 3.3 | Box/package | Hexagon Socket Head Bolt | ||
฿ 66.71 | LOCKING AND SEALING RING | 1 Piece(s) | 7 Day(s) | 8.1 | 8 | 3.3 | Low Quantity (can be purchased from one) | Hexagon Socket Head Bolt | |||
฿ 543.02 | LOCKING AND SEALING RING | 1 Pack(s) | 10 Pieces Per Package | 5 Day(s) | 10.2 | 10 | 3.8 | Box/package | Hexagon Socket Head Bolt | ||
฿ 95.81 | LOCKING AND SEALING RING | 1 Piece(s) | 7 Day(s) | 10.2 | 10 | 3.8 | Low Quantity (can be purchased from one) | Hexagon Socket Head Bolt | |||
฿ 392.50 | LOCKING AND SEALING RING | 1 Pack(s) | 5 Pieces Per Package | 7 Day(s) | 12.2 | 12 | 4.4 | Box/package | Hexagon Socket Head Bolt | ||
฿ 138.39 | LOCKING AND SEALING RING | 1 Piece(s) | 7 Day(s) | 12.2 | 12 | 4.4 | Low Quantity (can be purchased from one) | Hexagon Socket Head Bolt | |||
฿ 311.61 | LOCKING AND SEALING RING | 1 Pack(s) | 10 Pieces Per Package | 7 Day(s) | 3.2 | 3 | 2.2 | Box/package | Hexagon Bolt and Hexagon Nut | ||
฿ 54.19 | LOCKING AND SEALING RING | 1 Piece(s) | 7 Day(s) | 3.2 | 3 | 2.2 | Low Quantity (can be purchased from one) | Hexagon Bolt and Hexagon Nut | |||
฿ 361.80 | LOCKING AND SEALING RING | 1 Pack(s) | 10 Pieces Per Package | 7 Day(s) | 4.15 | 4 | 2.6 | Box/package | Hexagon Bolt and Hexagon Nut | ||
฿ 49.77 | LOCKING AND SEALING RING | 1 Piece(s) | 7 Day(s) | 4.15 | 4 | 2.6 | Low Quantity (can be purchased from one) | Hexagon Bolt and Hexagon Nut | |||
฿ 371.63 | LOCKING AND SEALING RING | 1 Pack(s) | 10 Pieces Per Package | 7 Day(s) | 5.15 | 5 | 3 | Box/package | Hexagon Bolt and Hexagon Nut | ||
฿ 64.84 | LOCKING AND SEALING RING | 1 Piece(s) | 7 Day(s) | 5.15 | 5 | 3 | Low Quantity (can be purchased from one) | Hexagon Bolt and Hexagon Nut | |||
฿ 417.14 | LOCKING AND SEALING RING | 1 Pack(s) | 10 Pieces Per Package | 7 Day(s) | 6.5 | 6 | 3.5 | Box/package | Hexagon Bolt and Hexagon Nut | ||
฿ 55.22 | LOCKING AND SEALING RING | 1 Piece(s) | 7 Day(s) | 6.5 | 6 | 3.5 | Low Quantity (can be purchased from one) | Hexagon Bolt and Hexagon Nut | |||
฿ 306.48 | LOCKING AND SEALING RING | 1 Pack(s) | 5 Pieces Per Package | 7 Day(s) | 8.1 | 8 | 4 | Box/package | Hexagon Bolt and Hexagon Nut | ||
฿ 73.36 | LOCKING AND SEALING RING | 1 Piece(s) | 7 Day(s) | 8.1 | 8 | 4 | Low Quantity (can be purchased from one) | Hexagon Bolt and Hexagon Nut | |||
฿ 448.08 ฿ 233.36 | NBK LOCKING AND SEALING RING | 1 Pack(s) | 5 Pieces Per Package | Same day | 10.2 | 10 | 4.5 | Box/package | Hexagon Bolt and Hexagon Nut | ||
฿ 100.57 | LOCKING AND SEALING RING | 1 Piece(s) | 7 Day(s) | 10.2 | 10 | 4.5 | Low Quantity (can be purchased from one) | Hexagon Bolt and Hexagon Nut | |||
฿ 649.22 | LOCKING AND SEALING RING | 1 Pack(s) | 5 Pieces Per Package | 7 Day(s) | 12.2 | 12 | 5 | Box/package | Hexagon Bolt and Hexagon Nut | ||
฿ 202.06 | LOCKING AND SEALING RING | 1 Piece(s) | 7 Day(s) | 12.2 | 12 | 5 | Low Quantity (can be purchased from one) | Hexagon Bolt and Hexagon Nut |
Loading...
Type (Application) | Loosening prevention | Type | Seal Washer | Material | Resin |
---|---|---|---|---|---|
Surface Treatment | No | Material, Resin | Polyamide | Surface Treatment (Details) | No |
How can we improve?
How can we improve?