1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Resin Screw (PPS/Hex Bolt) - SPS-H【1-10 Pieces Per Package】

Resin Screw (PPS/Hex Bolt) - SPS-H
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 19.63/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· PPS has an excellent heat resistance, and can be used continuously at 200°C.
· Offers excellent chemical resistance. Contains no fats, oils, or organic solvents that dissolve PPS at temperatures of 200°C or lower.
· Boasts high strength and rigidity, and also maintains its strength at high temperatures. Is non-viscous and offers excellent abrasion resistance and electrical properties.
· Heat resistance temperature: 200°C (UL certified temperature). Sufficient flame retardancy to meet V-0 of UL standard 94.
· For chemical resistance applications in FPD manufacturing equipment, semiconductor manufacturing equipment, PCB etching equipment, metal surface treatment facilities, and chemical plants etc.
· For heat resistance applications in hot water and chemical pumps. For electrical and electronic fields such as transformers and computer equipment, etc.

 
Part Number
SPS-M4X8-H
SPS-M4X8-H-VA
SPS-M4X10-H
SPS-M4X10-H-VA
SPS-M4X12-H
SPS-M4X12-H-VA
SPS-M4X15-H
SPS-M4X15-H-VA
SPS-M4X20-H
SPS-M4X20-H-VA
SPS-M4X25-H
SPS-M4X25-H-VA
SPS-M5X8-H
SPS-M5X8-H-VA
SPS-M5X10-H
SPS-M5X10-H-VA
SPS-M5X12-H
SPS-M5X12-H-VA
SPS-M5X15-H
SPS-M5X15-H-VA
SPS-M5X20-H
SPS-M5X20-H-VA
SPS-M5X25-H
SPS-M5X25-H-VA
SPS-M5X30-H
SPS-M5X30-H-VA
SPS-M6X10-H
SPS-M6X10-H-VA
SPS-M6X12-H
SPS-M6X12-H-VA
SPS-M6X15-H
SPS-M6X15-H-VA
SPS-M6X20-H
SPS-M6X20-H-VA
SPS-M6X25-H
SPS-M6X25-H-VA
SPS-M6X30-H
SPS-M6X30-H-VA
SPS-M6X40-H
SPS-M6X40-H-VA
SPS-M8X15-H
SPS-M8X15-H-VA
SPS-M8X20-H
SPS-M8X20-H-VA
SPS-M8X25-H
SPS-M8X25-H-VA
SPS-M8X30-H
SPS-M8X30-H-VA
SPS-M8X40-H
SPS-M8X40-H-VA
SPS-M8X50-H
SPS-M8X50-H-VA
SPS-M10X20-H
SPS-M10X25-H
SPS-M10X30-H
SPS-M10X40-H
SPS-M10X50-H
SPS-M12X20-H
SPS-M12X25-H
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipNominal of Thread (M) Length L (mm) Pitch
(mm)
Sales Unit

฿ 165.83

PLASTIC SCREW 1 Pack(s)

10 Pieces Per Package

7 Day(s) 480.7Box/package

฿ 30.00

PLASTIC SCREW 1 Piece(s) 7 Day(s) 480.7Low Quantity (can be purchased from one)

฿ 179.58

PLASTIC SCREW 1 Pack(s)

10 Pieces Per Package

7 Day(s) 4100.7Box/package

฿ 19.63

PLASTIC SCREW 1 Piece(s) 7 Day(s) 4100.7Low Quantity (can be purchased from one)

฿ 207.07

PLASTIC SCREW 1 Pack(s)

10 Pieces Per Package

7 Day(s) 4120.7Box/package

฿ 38.71

PLASTIC SCREW 1 Piece(s) 7 Day(s) 4120.7Low Quantity (can be purchased from one)

฿ 242.47

PLASTIC SCREW 1 Pack(s)

10 Pieces Per Package

7 Day(s) 4150.7Box/package

฿ 30.70

PLASTIC SCREW 1 Piece(s) 7 Day(s) 4150.7Low Quantity (can be purchased from one)

฿ 273.79

PLASTIC SCREW 1 Pack(s)

10 Pieces Per Package

7 Day(s) 4200.7Box/package

฿ 28.70

PLASTIC SCREW 1 Piece(s) 7 Day(s) 4200.7Low Quantity (can be purchased from one)

฿ 304.48

PLASTIC SCREW 1 Pack(s)

10 Pieces Per Package

5 Day(s) 4250.7Box/package

฿ 55.16

PLASTIC SCREW 1 Piece(s) 7 Day(s) 4250.7Low Quantity (can be purchased from one)

฿ 273.79

PLASTIC SCREW 1 Pack(s)

10 Pieces Per Package

7 Day(s) 580.8Box/package

฿ 28.70

PLASTIC SCREW 1 Piece(s) 7 Day(s) 580.8Low Quantity (can be purchased from one)

฿ 273.01

PLASTIC SCREW 1 Pack(s)

10 Pieces Per Package

7 Day(s) 5100.8Box/package

฿ 49.35

PLASTIC SCREW 1 Piece(s) 7 Day(s) 5100.8Low Quantity (can be purchased from one)

฿ 429.03

PLASTIC SCREW 1 Pack(s)

10 Pieces Per Package

7 Day(s) 5120.8Box/package

฿ 55.16

PLASTIC SCREW 1 Piece(s) 7 Day(s) 5120.8Low Quantity (can be purchased from one)

฿ 352.22

PLASTIC SCREW 1 Pack(s)

10 Pieces Per Package

7 Day(s) 5150.8Box/package

฿ 67.74

PLASTIC SCREW 1 Piece(s) 7 Day(s) 5150.8Low Quantity (can be purchased from one)

฿ 449.45

PLASTIC SCREW 1 Pack(s)

10 Pieces Per Package

7 Day(s) 5200.8Box/package

฿ 46.24

PLASTIC SCREW 1 Piece(s) 7 Day(s) 5200.8Low Quantity (can be purchased from one)

฿ 530.92

PLASTIC SCREW 1 Pack(s)

10 Pieces Per Package

7 Day(s) 5250.8Box/package

฿ 58.33

PLASTIC SCREW 1 Piece(s) 7 Day(s) 5250.8Low Quantity (can be purchased from one)

฿ 745.46

PLASTIC SCREW 1 Pack(s)

10 Pieces Per Package

7 Day(s) 5300.8Box/package

฿ 75.87

PLASTIC SCREW 1 Piece(s) 7 Day(s) 5300.8Low Quantity (can be purchased from one)

฿ 449.45

PLASTIC SCREW 1 Pack(s)

10 Pieces Per Package

5 Day(s) 6101Box/package

฿ 82.26

PLASTIC SCREW 1 Piece(s) 7 Day(s) 6101Low Quantity (can be purchased from one)

฿ 524.74

PLASTIC SCREW 1 Pack(s)

10 Pieces Per Package

7 Day(s) 6121Box/package

฿ 53.49

PLASTIC SCREW 1 Piece(s) 7 Day(s) 6121Low Quantity (can be purchased from one)

฿ 595.35

PLASTIC SCREW 1 Pack(s)

10 Pieces Per Package

5 Day(s) 6151Box/package

฿ 65.78

PLASTIC SCREW 1 Piece(s) 7 Day(s) 6151Low Quantity (can be purchased from one)

฿ 747.01

PLASTIC SCREW 1 Pack(s)

10 Pieces Per Package

5 Day(s) 6201Box/package

฿ 76.02

PLASTIC SCREW 1 Piece(s) 7 Day(s) 6201Low Quantity (can be purchased from one)

฿ 824.27

PLASTIC SCREW 1 Pack(s)

10 Pieces Per Package

7 Day(s) 6251Box/package

฿ 90.53

PLASTIC SCREW 1 Piece(s) 7 Day(s) 6251Low Quantity (can be purchased from one)

฿ 961.18

PLASTIC SCREW 1 Pack(s)

10 Pieces Per Package

7 Day(s) 6301Box/package

฿ 105.65

PLASTIC SCREW 1 Piece(s) 7 Day(s) 6301Low Quantity (can be purchased from one)

฿ 1,339.15

PLASTIC SCREW 1 Pack(s)

10 Pieces Per Package

7 Day(s) 6401Box/package

฿ 213.68

PLASTIC SCREW 1 Piece(s) 7 Day(s) 6401Low Quantity (can be purchased from one)

฿ 519.38

PLASTIC SCREW 1 Pack(s)

5 Pieces Per Package

5 Day(s) 8151.25Box/package

฿ 106.26

PLASTIC SCREW 1 Piece(s) 7 Day(s) 8151.25Low Quantity (can be purchased from one)

฿ 554.16

PLASTIC SCREW 1 Pack(s)

5 Pieces Per Package

7 Day(s) 8201.25Box/package

฿ 120.78

PLASTIC SCREW 1 Piece(s) 5 Day(s) 8201.25Low Quantity (can be purchased from one)

฿ 745.92

PLASTIC SCREW 1 Pack(s)

5 Pieces Per Package

7 Day(s) 8251.25Box/package

฿ 237.68

PLASTIC SCREW 1 Piece(s) 7 Day(s) 8251.25Low Quantity (can be purchased from one)

฿ 860.38

PLASTIC SCREW 1 Pack(s)

5 Pieces Per Package

5 Day(s) 8301.25Box/package

฿ 284.13

PLASTIC SCREW 1 Piece(s) 7 Day(s) 8301.25Low Quantity (can be purchased from one)

฿ 1,029.91

PLASTIC SCREW 1 Pack(s)

5 Pieces Per Package

7 Day(s) 8401.25Box/package

฿ 345.29

PLASTIC SCREW 1 Piece(s) 7 Day(s) 8401.25Low Quantity (can be purchased from one)

฿ 1,339.31

PLASTIC SCREW 1 Pack(s)

5 Pieces Per Package

7 Day(s) 8501.25Box/package

฿ 269.23

PLASTIC SCREW 1 Piece(s) 7 Day(s) 8501.25Low Quantity (can be purchased from one)

฿ 351.81

PLASTIC SCREW 1 Piece(s) 7 Day(s) 10201.5Low Quantity (can be purchased from one)

฿ 365.55

PLASTIC SCREW 1 Piece(s) 7 Day(s) 10251.5Low Quantity (can be purchased from one)

฿ 406.93

NBK PLASTIC SCREW 1 Piece(s) Same day 10301.5Low Quantity (can be purchased from one)

฿ 420.68

PLASTIC SCREW 1 Piece(s) 7 Day(s) 10401.5Low Quantity (can be purchased from one)

฿ 479.68

PLASTIC SCREW 1 Piece(s) 5 Day(s) 10501.5Low Quantity (can be purchased from one)

฿ 715.05

PLASTIC SCREW 1 Piece(s) 7 Day(s) 12201.75Low Quantity (can be purchased from one)

฿ 772.30

PLASTIC SCREW 1 Piece(s) 7 Day(s) 12251.75Low Quantity (can be purchased from one)

Loading...

  1. 1

Basic Information

Detailed Shape Standard Mounting Hole Shape No Basic Shape Hex
Material Resin Surface Treatment No Thread Type Metric coarse
Additional Shape Standard Application Standard / Heat resistant / Chemical Resistance / High Strength / Electric Insulation Plastic Material PPS