1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Resin Screw (PEEK/Hexagon Head Bolt) - SPE-H【1-10 Pieces Per Package】

Resin Screw (PEEK/Hexagon Head Bolt) - SPE-H
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 59.39/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Excellent chemical resistance. Remains virtually unaffected by chemicals other than concentrated sulfuric acid, concentrated nitric acid, and concentrated hydrogen fluoride.

 
Part Number
SPE-M4X8-H
SPE-M4X8-H-VA
SPE-M4X10-H
SPE-M4X10-H-VA
SPE-M4X15-H
SPE-M4X15-H-VA
SPE-M4X20-HSALE
SPE-M4X20-H-VA
SPE-M4X25-H
SPE-M4X25-H-VA
SPE-M5X10-H
SPE-M5X10-H-VASALE
SPE-M5X15-H
SPE-M5X15-H-VA
SPE-M5X20-H
SPE-M5X20-H-VA
SPE-M5X25-H
SPE-M5X25-H-VA
SPE-M5X30-H
SPE-M5X30-H-VA
SPE-M6X10-H
SPE-M6X10-H-VA
SPE-M6X12-H
SPE-M6X12-H-VA
SPE-M6X15-H
SPE-M6X15-H-VA
SPE-M6X20-HSALE
SPE-M6X20-H-VASALE
SPE-M6X25-H
SPE-M6X25-H-VA
SPE-M6X30-H
SPE-M6X30-H-VA
SPE-M6X35-H
SPE-M6X35-H-VA
SPE-M6X40-H
SPE-M6X40-H-VA
SPE-M8X10-H
SPE-M8X10-H-VA
SPE-M8X15-H
SPE-M8X15-H-VA
SPE-M8X20-H
SPE-M8X20-H-VA
SPE-M8X25-H
SPE-M8X25-H-VA
SPE-M8X30-H
SPE-M8X30-H-VA
SPE-M8X40-H
SPE-M8X40-H-VA
SPE-M8X50-H
SPE-M8X50-H-VA
SPE-M10X20-H
SPE-M10X25-H
SPE-M10X30-H
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipNominal of Thread (M) Length L (mm) Pitch
(mm)
Sales Unit

฿ 580.37

PLASTIC SCREW 1 Pack(s)

10 Pieces Per Package

7 Day(s) 480.7Box/package

฿ 59.39

PLASTIC SCREW 1 Piece(s) 5 Day(s) 480.7Low Quantity (can be purchased from one)

฿ 580.37

PLASTIC SCREW 1 Pack(s)

10 Pieces Per Package

7 Day(s) 4100.7Box/package

฿ 59.39

PLASTIC SCREW 1 Piece(s) 5 Day(s) 4100.7Low Quantity (can be purchased from one)

฿ 654.73

PLASTIC SCREW 1 Pack(s)

10 Pieces Per Package

5 Day(s) 4150.7Box/package

฿ 66.80

PLASTIC SCREW 1 Piece(s) 7 Day(s) 4150.7Low Quantity (can be purchased from one)

฿ 740.15

฿ 394.35

NBK PLASTIC SCREW 1 Pack(s)

10 Pieces Per Package

Same day 4200.7Box/package

฿ 75.72

PLASTIC SCREW 1 Piece(s) 5 Day(s) 4200.7Low Quantity (can be purchased from one)

฿ 831.33

PLASTIC SCREW 1 Pack(s)

10 Pieces Per Package

7 Day(s) 4250.7Box/package

฿ 151.94

PLASTIC SCREW 1 Piece(s) 7 Day(s) 4250.7Low Quantity (can be purchased from one)

฿ 580.83

PLASTIC SCREW 1 Pack(s)

10 Pieces Per Package

5 Day(s) 5100.8Box/package

฿ 105.48

฿ 82.89

NBK PLASTIC SCREW 1 Piece(s) Same day 5100.8Low Quantity (can be purchased from one)

฿ 680.75

PLASTIC SCREW 1 Pack(s)

10 Pieces Per Package

7 Day(s) 5150.8Box/package

฿ 69.67

PLASTIC SCREW 1 Piece(s) 5 Day(s) 5150.8Low Quantity (can be purchased from one)

฿ 681.21

PLASTIC SCREW 1 Pack(s)

10 Pieces Per Package

5 Day(s) 5200.8Box/package

฿ 69.67

PLASTIC SCREW 1 Piece(s) 5 Day(s) 5200.8Low Quantity (can be purchased from one)

฿ 1,122.19

PLASTIC SCREW 1 Pack(s)

10 Pieces Per Package

7 Day(s) 5250.8Box/package

฿ 113.36

PLASTIC SCREW 1 Piece(s) 5 Day(s) 5250.8Low Quantity (can be purchased from one)

฿ 1,237.69

PLASTIC SCREW 1 Pack(s)

10 Pieces Per Package

7 Day(s) 5300.8Box/package

฿ 124.85

PLASTIC SCREW 1 Piece(s) 7 Day(s) 5300.8Low Quantity (can be purchased from one)

฿ 891.19

PLASTIC SCREW 1 Pack(s)

10 Pieces Per Package

5 Day(s) 6101Box/package

฿ 90.84

PLASTIC SCREW 1 Piece(s) 5 Day(s) 6101Low Quantity (can be purchased from one)

฿ 1,061.72

PLASTIC SCREW 1 Pack(s)

10 Pieces Per Package

7 Day(s) 6121Box/package

฿ 179.15

PLASTIC SCREW 1 Piece(s) 7 Day(s) 6121Low Quantity (can be purchased from one)

฿ 1,061.72

PLASTIC SCREW 1 Pack(s)

10 Pieces Per Package

7 Day(s) 6151Box/package

฿ 107.77

PLASTIC SCREW 1 Piece(s) 5 Day(s) 6151Low Quantity (can be purchased from one)

฿ 1,239.69

฿ 654.31

NBK PLASTIC SCREW 1 Pack(s)

10 Pieces Per Package

Same day 6201Box/package

฿ 197.03

฿ 75.38

NBK PLASTIC SCREW 1 Piece(s) Same day 6201Low Quantity (can be purchased from one)

฿ 1,816.12

PLASTIC SCREW 1 Pack(s)

10 Pieces Per Package

5 Day(s) 6251Box/package

฿ 183.05

PLASTIC SCREW 1 Piece(s) 7 Day(s) 6251Low Quantity (can be purchased from one)

฿ 2,070.16

PLASTIC SCREW 1 Pack(s)

10 Pieces Per Package

5 Day(s) 6301Box/package

฿ 209.66

PLASTIC SCREW 1 Piece(s) 7 Day(s) 6301Low Quantity (can be purchased from one)

฿ 1,903.18

PLASTIC SCREW 1 Pack(s)

10 Pieces Per Package

7 Day(s) 6351Box/package

฿ 321.68

PLASTIC SCREW 1 Piece(s) 7 Day(s) 6351Low Quantity (can be purchased from one)

฿ 2,082.19

PLASTIC SCREW 1 Pack(s)

10 Pieces Per Package

7 Day(s) 6401Box/package

฿ 209.66

PLASTIC SCREW 1 Piece(s) 7 Day(s) 6401Low Quantity (can be purchased from one)

฿ 1,351.79

PLASTIC SCREW 1 Pack(s)

5 Pieces Per Package

7 Day(s) 8101.25Box/package

฿ 410.32

PLASTIC SCREW 1 Piece(s) 7 Day(s) 8101.25Low Quantity (can be purchased from one)

฿ 1,353.96

PLASTIC SCREW 1 Pack(s)

5 Pieces Per Package

5 Day(s) 8151.25Box/package

฿ 271.95

PLASTIC SCREW 1 Piece(s) 5 Day(s) 8151.25Low Quantity (can be purchased from one)

฿ 1,353.96

PLASTIC SCREW 1 Pack(s)

5 Pieces Per Package

7 Day(s) 8201.25Box/package

฿ 272.56

PLASTIC SCREW 1 Piece(s) 5 Day(s) 8201.25Low Quantity (can be purchased from one)

฿ 1,353.96

PLASTIC SCREW 1 Pack(s)

5 Pieces Per Package

7 Day(s) 8251.25Box/package

฿ 410.32

PLASTIC SCREW 1 Piece(s) 7 Day(s) 8251.25Low Quantity (can be purchased from one)

฿ 1,544.44

PLASTIC SCREW 1 Pack(s)

5 Pieces Per Package

7 Day(s) 8301.25Box/package

฿ 310.20

PLASTIC SCREW 1 Piece(s) 7 Day(s) 8301.25Low Quantity (can be purchased from one)

฿ 1,735.53

PLASTIC SCREW 1 Pack(s)

5 Pieces Per Package

7 Day(s) 8401.25Box/package

฿ 348.91

PLASTIC SCREW 1 Piece(s) 5 Day(s) 8401.25Low Quantity (can be purchased from one)

฿ 2,101.37

PLASTIC SCREW 1 Pack(s)

5 Pieces Per Package

7 Day(s) 8501.25Box/package

฿ 421.62

PLASTIC SCREW 1 Piece(s) 5 Day(s) 8501.25Low Quantity (can be purchased from one)

฿ 604.08

PLASTIC SCREW 1 Piece(s) 7 Day(s) 10201.5Low Quantity (can be purchased from one)

฿ 584.94

PLASTIC SCREW 1 Piece(s) 7 Day(s) 10251.5Low Quantity (can be purchased from one)

฿ 699.62

PLASTIC SCREW 1 Piece(s) 7 Day(s) 10301.5Low Quantity (can be purchased from one)

Loading...

  1. 1

Basic Information

Detailed Shape Standard Mounting Hole Shape No Basic Shape Hex
Material Resin Surface Treatment No Thread Type Metric coarse
Additional Shape Standard Application Standard / Heat resistant / Chemical Resistance / Electric Insulation / Fall Prevention Plastic Material PEEK