1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Ultra-Low Head Hex Socket Head Cap Screw (Fully Threaded) - SSHS-FT

Ultra-Low Head Hex Socket Head Cap Screw (Fully Threaded) - SSHS-FT
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 226.51/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

- Ultra-Low Head Hex Socket Head Cap Screw (Fully Threaded)
- Part number for series including of SSHS-FT.
- Bolt Material: Stainless steel SUS304
- Basic Shape: Standard (Round)
- Head Shape: Ultra-Low Head
- Full thread socket head cap screws with special low Profile.
- Nominal of Thread (M): 3, 4, 5, 6, 8 and 10.
- Mounting Hole Shape: Hex Socket.
- Application: Reducing the size of equipment and devices of equipment/devices and applications with limited overhead space.

 
Part Number
SSHS-M3X16-FTSALE
SSHS-M3X20-FTSALE
SSHS-M3X25-FT
SSHS-M3X30-FT
SSHS-M3X40-FTSALE
SSHS-M3X50-FT
SSHS-M4X20-FTSALE
SSHS-M4X25-FTSALE
SSHS-M4X30-FTSALE
SSHS-M4X40-FTSALE
SSHS-M4X50-FTSALE
SSHS-M4X60-FTSALE
SSHS-M5X30-FTSALE
SSHS-M5X40-FTSALE
SSHS-M5X50-FT
SSHS-M5X60-FT
SSHS-M5X70-FT
SSHS-M6X40-FTSALE
SSHS-M6X50-FTSALE
SSHS-M6X60-FT
SSHS-M6X70-FTSALE
SSHS-M8X40-FTSALE
SSHS-M8X50-FTSALE
SSHS-M8X60-FTSALE
SSHS-M8X70-FT
SSHS-M10X40-FT
SSHS-M10X50-FT
SSHS-M10X60-FT
SSHS-M10X70-FT
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipNominal of Thread (M) Length L
(mm)
Pitch
(mm)

฿ 226.51

฿ 122.63

NBK SOCKET HEAD CAP SCREW 1 Piece(s) Same day 3160.5

฿ 251.29

฿ 155.40

NBK SOCKET HEAD CAP SCREW 1 Piece(s) Same day 3200.5

฿ 307.39

NBK SOCKET HEAD CAP SCREW 1 Piece(s) 5 Day(s) 3250.5

฿ 373.05

NBK SOCKET HEAD CAP SCREW 1 Piece(s) 5 Day(s) 3300.5

฿ 509.90

฿ 265.45

NBK SOCKET HEAD CAP SCREW 1 Piece(s) Same day 3400.5

฿ 583.29

SOCKET HEAD CAP SCREW 1 Piece(s) 5 Day(s) 3500.5

฿ 311.93

฿ 168.19

NBK SOCKET HEAD CAP SCREW 1 Piece(s) Same day 4200.7

฿ 361.97

฿ 188.59

NBK SOCKET HEAD CAP SCREW 1 Piece(s) Same day 4250.7

฿ 392.74

฿ 236.63

NBK SOCKET HEAD CAP SCREW 1 Piece(s) Same day 4300.7

฿ 485.39

฿ 291.33

NBK SOCKET HEAD CAP SCREW 1 Piece(s) Same day 4400.7

฿ 593.27

฿ 308.68

NBK SOCKET HEAD CAP SCREW 1 Piece(s) Same day 4500.7

฿ 693.65

฿ 360.56

NBK SOCKET HEAD CAP SCREW 1 Piece(s) Same day 4600.7

฿ 457.82

฿ 238.02

NBK SOCKET HEAD CAP SCREW 1 Piece(s) Same day 5300.8

฿ 585.35

฿ 310.06

NBK SOCKET HEAD CAP SCREW 1 Piece(s) Same day 5400.8

฿ 669.17

NBK SOCKET HEAD CAP SCREW 1 Piece(s) Same day 5500.8

฿ 769.71

SOCKET HEAD CAP SCREW 1 Piece(s) 5 Day(s) 5600.8

฿ 874.63

SOCKET HEAD CAP SCREW 1 Piece(s) 5 Day(s) 5700.8

฿ 596.17

฿ 357.82

NBK SOCKET HEAD CAP SCREW 1 Piece(s) Same day 6401

฿ 754.90

฿ 392.47

NBK SOCKET HEAD CAP SCREW 1 Piece(s) Same day 6501

฿ 880.23

SOCKET HEAD CAP SCREW 1 Piece(s) 5 Day(s) 6601

฿ 1,001.02

฿ 522.93

NBK SOCKET HEAD CAP SCREW 1 Piece(s) Same day 6701

฿ 725.13

฿ 377.07

NBK SOCKET HEAD CAP SCREW 1 Piece(s) Same day 8401.25

฿ 845.93

฿ 439.71

NBK SOCKET HEAD CAP SCREW 1 Piece(s) Same day 8501.25

฿ 971.86

฿ 505.08

NBK SOCKET HEAD CAP SCREW 1 Piece(s) Same day 8601.25

฿ 1,092.52

SOCKET HEAD CAP SCREW 1 Piece(s) 5 Day(s) 8701.25

฿ 816.47

SOCKET HEAD CAP SCREW 1 Piece(s) 5 Day(s) 10401.5

฿ 958.14

SOCKET HEAD CAP SCREW 1 Piece(s) 5 Day(s) 10501.5

฿ 1,099.20

SOCKET HEAD CAP SCREW 1 Piece(s) 5 Day(s) 10601.5

฿ 1,230.28

SOCKET HEAD CAP SCREW 1 Piece(s) 5 Day(s) 10701.5

Loading...

  1. 1

Basic Information

Detailed Shape Low Head Mounting Hole Shape Hex Socket Material Stainless Steel
Sales Unit Low Quantity (can be purchased from one) Basic Shape Standard (Round) SurfaceTreatment No
Thread Type Metric coarse Additional Shape With through hole Application Standard