(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Recommended for use as a set with YSB.
· Nut and washer included.
· Body material: A5052 / Finish: Anodized.
· Bearing material: Steel.
· Collar material: SUS303.
· Bolts, nuts and washer material: SUS304.
[Applications]
· Ideal for belt tensioning.
Part Number |
---|
VFJA-30035 |
VFJA-40045 |
VFJA-60060 |
VFJA-80090 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | O.D. (Ø) | Length L (mm) |
---|---|---|---|---|---|---|---|---|
฿ 1,576.68 | FLAT IDLER | 1 Piece(s) | 5 Day(s) | 10 | 30 | ~50 | ||
฿ 2,267.00 ฿ 1,311.91 | NBK FLAT IDLER | 1 Piece(s) | Same day | 10 | 40 | ~50 | ||
฿ 3,722.00 | FLAT IDLER | 1 Piece(s) | 8 Day(s) | 10 | 60 | ~100 | ||
฿ 6,800.45 | FLAT IDLER | 1 Piece(s) | 8 Day(s) | 10 | 80 | ~100 |
Loading...
Type | Idler (Bearing Built-In) | With or w/o Flange | No Flange | Shape | Straight |
---|---|---|---|---|---|
Surface Urethane | No Urethane | Material | A5052 | Shaft Type | Round hole / Bearing on both sides 2pcs. / Axis heck |
Surface Treatment | Alumite |
How can we improve?
How can we improve?