Socket Head Cap Screws With Low Profile (With Pilot Recess) SLP

Caution
Product Description
A hex-socket low head screw with pilot recess.
[Features]
· Hex-socket head screws with low head heights.
· Allows for improved compactness and safety in machinery and equipment.
· Use a dedicated wrench for mounting and removal.
· The pilot recess provides a reliable guide, which allows safer tightening to a higher torque.
· Can also be tightened with commercially-available hex wrenches.
[Applications]
· Space-saving in machinery and equipment.

For Space-Saving In Machinery And Equipment, And For Areas Where Space Above The Screw Is Limited.

Material and finish
Main body: equivalent to S45C, black oxide coating (black)
Strength classification: 8.8

Hex Socket Low Head Cap Screw dimensional drawing A

Hex Socket Low Head Cap Screw dimensional drawing B
| Part Number | M | L | D1 | L1 | B | t | Lb | Maximum tightening torque (N·m) | Mass (g) | ||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| SLP-M4 | M4 | 8 | 10 | 7 | 2.8 | 3 | 1.6 | 3.5 | 2 | 1.3 to 1.4 | |||
| SLP-M5 | M5 | 10 | 12 | 16 | 20 | 8.5 | 3.5 | 4 | 2 | 4.2 | 6 | 2 to 3.3 | |
| SLP-M6 | M6 | 10 | 12 | 16 | 20 | 10 | 4 | 5 | 2.5 | 5.5 | 9 | 3.5 to 5.3 | |
| SLP-M8 | M8 | 12 | 16 | 20 | 13 | 5 | 6 | 3 | 7 | 20 | 7.8 to 10 | ||
Unit: mm