Ultra-Low Head Hexalobular Socket Head Cap Screw - SST-TZB/SSTS

Caution
Product Description
- Ultra-Low Head hexalobular sockets Head Cap Screw
- Part number for series including of SSTS.
- Bolt Material: Stainless steel SUSXM7 (Equivalent to SUS304)
- Strength Class: A2-50
- Basic Shape: Standard (Round)
- Head Shape: Ultra-Low Head
- Nominal of Thread (M): 2, 2.6, 3, 4, 5, 6 and 8.
- Mounting Hole Shape: Hexalobular.
- For space-saving of equipment/devices and applications with limited overhead space.
- The hexalobular shape is prescribed by JIS B 1015: 2008(ISO 10664: 2005)