1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Adjustable Mechanism_LXZ

Adjustable Mechanism_LXZ
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 15,555.44/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

It rotates 360°, so it is possible to change the position slightly in either clockwise or counterclockwise rotation.

 
Part Number
LXZ-66XC12-B
LXZ-66XC12-S
LXZ-66XC14-A
LXZ-66XC14-B
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSMounting Section Dia. d (mm) or Nominal Dia. Specifications

฿ 15,556.99

ADJUSTABLE MECHANISM 1 Piece(s) 8 Day(s) 10M12Plain

฿ 17,027.62

ADJUSTABLE MECHANISM 1 Piece(s) 8 Day(s) 10M12With Scale

฿ 15,831.18

ADJUSTABLE MECHANISM 1 Piece(s) 8 Day(s) 10M14With Indicator

฿ 15,555.44

ADJUSTABLE MECHANISM 1 Piece(s) 8 Day(s) 10M14Plain

Loading...

  1. 1

Basic Information

Mounting Section Type Female Thread Main Body, Type Round shape Round Shape, Type Cylindrical Shape
Set Screw Flat Machining No Side Machined Knurling Additional Function With Scale
Tapped, Round Hole Machining Blind Hole