(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A plastic hex nut / washer with excellent tensile and bending strength.
[Features]
· Non-magnetic and lightweight product with excellent fatigue-resistance, creep properties, electrical insulation, corrosion-resistance and thermal insulation.
· RENY is a thermoplastic engineering plastic.
· Despite of its high strength close to that of metals, the weight is approximately 1/5 that of iron.
[Applications]
· Electrical and electronic equipment / thermal insulation and prevention of dew condensation for refrigeration and freezer equipment / marine equipment.
· Ideal for weight reduction of plating equipment and automobiles.
Part Number |
---|
SPA-3-W |
SPA-3-W-VA |
SPA-4-W |
SPA-4-W-VA |
SPA-5-W |
SPA-5-W-VA |
SPA-6-W |
SPA-6-W-VA |
SPA-8-W |
SPA-8-W-VA |
SPA-10-W |
SPA-10-W-VA |
SPA-12-W |
SPA-12-W-VA |
SPA-16-W |
SPA-16-W-VA |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | I.D. d (mm) | Thickness t (mm) | Sales Unit |
---|---|---|---|---|---|---|---|---|---|
฿ 349.90 ฿ 210.04 | NBK PLASTIC SCREW | 1 Pack(s) | 50 Pieces Per Package | Same day | 3.2 | 0.5 | Box/package | ||
฿ 16.49 ฿ 11.64 | NBK PLASTIC SCREW | 1 Piece(s) | Same day | 3.2 | 0.5 | Low Quantity (can be purchased from one) | |||
฿ 378.53 | NBK PLASTIC SCREW | 1 Pack(s) | 50 Pieces Per Package | 7 Day(s) | 4.3 | 0.8 | Box/package | ||
฿ 8.74 | PLASTIC SCREW | 1 Piece(s) | 7 Day(s) | 4.3 | 0.8 | Low Quantity (can be purchased from one) | |||
฿ 454.28 ฿ 246.27 | NBK PLASTIC SCREW | 1 Pack(s) | 50 Pieces Per Package | Same day | 5.3 | 1 | Box/package | ||
฿ 16.45 ฿ 13.01 | NBK PLASTIC SCREW | 1 Piece(s) | Same day | 5.3 | 1 | Low Quantity (can be purchased from one) | |||
฿ 210.79 ฿ 121.27 | NBK PLASTIC SCREW | 1 Pack(s) | 20 Pieces Per Package | Same day | 6.4 | 1.6 | Box/package | ||
฿ 19.35 ฿ 13.84 | NBK PLASTIC SCREW | 1 Piece(s) | Same day | 6.4 | 1.6 | Low Quantity (can be purchased from one) | |||
฿ 364.95 ฿ 199.85 | NBK PLASTIC SCREW | 1 Pack(s) | 20 Pieces Per Package | Same day | 8.4 | 1.6 | Box/package | ||
฿ 32.90 | PLASTIC SCREW | 1 Piece(s) | 7 Day(s) | 8.4 | 1.6 | Low Quantity (can be purchased from one) | |||
฿ 425.45 | PLASTIC SCREW | 1 Pack(s) | 20 Pieces Per Package | 7 Day(s) | 10.5 | 2 | Box/package | ||
฿ 22.65 | PLASTIC SCREW | 1 Piece(s) | 7 Day(s) | 10.5 | 2 | Low Quantity (can be purchased from one) | |||
฿ 517.07 | PLASTIC SCREW | 1 Pack(s) | 20 Pieces Per Package | 5 Day(s) | 13 | 2.5 | Box/package | ||
฿ 27.34 | PLASTIC SCREW | 1 Piece(s) | 5 Day(s) | 13 | 2.5 | Low Quantity (can be purchased from one) | |||
฿ 352.78 | PLASTIC SCREW | 1 Pack(s) | 10 Pieces Per Package | 7 Day(s) | 17 | 3 | Box/package | ||
฿ 38.37 | PLASTIC SCREW | 1 Piece(s) | 7 Day(s) | 17 | 3 | Low Quantity (can be purchased from one) |
Loading...
Type (Application) | Flat Washer | Type | Flat Washer | Material | Resin |
---|---|---|---|---|---|
Surface Treatment | No | Material, Resin | RENY (Polyamide MXD6) | Surface Treatment (Details) | No |
How can we improve?
How can we improve?