1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Resin Screw (PEEK/Washer) SPE-W【1-20 Pieces Per Package】

Resin Screw (PEEK/Washer) SPE-W
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 11.77/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Highly flame-retardant resin screw (washer) that meets UL Standard 94 V-0.
[Features]
· PEEK is a thermoplastic super-engineered plastic with excellent physical and chemical characteristics.
· Because of excellent chemical resistance, the product remains virtually unaffected by chemicals other than concentrated sulfuric acid, concentrated nitric acid and concentrated hydrofluoric acid.
· Excellent heat-resistance and water-resistance, maintains high heat-resistance, and has excellent abrasion-resistance, impact-resistance and fatigue-resistance.
· Body material: PEEK (PEEK: Polyether Ether Ketone) / light brown.
[Applications]
· FPD manufacturing equipment / semiconductor manufacturing equipment / PCB etching equipment / metal surface treatment facilities.
· Chemical plant, power transformer, electric and electronic equipment, hot water pump / chemical pump.

 
Part Number
SPE-2-WSALE
SPE-2-W-VA
SPE-2.6-WSALE
SPE-2.6-W-VA
SPE-3-W
SPE-3-W-VA
SPE-4-W
SPE-4-W-VASALE
SPE-5-WSALE
SPE-5-W-VA
SPE-6-WSALE
SPE-6-W-VA
SPE-8-WSALE
SPE-8-W-VA
SPE-10-W
SPE-10-W-VA
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHSI.D. d
(mm)
Thickness t
(mm)
Sales Unit

฿ 154.56

฿ 89.40

NBK PLASTIC SCREW 1 Pack(s)

20 Pieces Per Package

Same day -2.10.5Box/package

฿ 13.55

NBK PLASTIC SCREW 1 Piece(s) Same day -2.10.5Low Quantity (can be purchased from one)

฿ 212.53

฿ 122.63

NBK PLASTIC SCREW 1 Pack(s)

20 Pieces Per Package

Same day -2.70.5Box/package

฿ 11.77

PLASTIC SCREW 1 Piece(s) 7 Day(s) -2.70.5Low Quantity (can be purchased from one)

฿ 291.54

NBK PLASTIC SCREW 1 Pack(s)

20 Pieces Per Package

5 Day(s) -3.20.5Box/package

฿ 16.08

PLASTIC SCREW 1 Piece(s) Same day 103.20.5Low Quantity (can be purchased from one)

฿ 314.20

NBK PLASTIC SCREW 1 Pack(s)

20 Pieces Per Package

5 Day(s) -4.30.8Box/package

฿ 27.08

฿ 19.06

NBK PLASTIC SCREW 1 Piece(s) Same day -4.30.8Low Quantity (can be purchased from one)

฿ 373.54

฿ 214.41

NBK PLASTIC SCREW 1 Pack(s)

20 Pieces Per Package

Same day -5.31Box/package

฿ 35.81

PLASTIC SCREW 1 Piece(s) Same day 105.31Low Quantity (can be purchased from one)

฿ 223.43

฿ 128.67

NBK PLASTIC SCREW 1 Pack(s)

10 Pieces Per Package

Same day -6.41.6Box/package

฿ 41.61

PLASTIC SCREW 1 Piece(s) Same day 106.41.6Low Quantity (can be purchased from one)

฿ 292.51

฿ 165.36

NBK PLASTIC SCREW 1 Pack(s)

5 Pieces Per Package

Same day -8.41.6Box/package

฿ 106.45

PLASTIC SCREW 1 Piece(s) 7 Day(s) 108.41.6Low Quantity (can be purchased from one)

฿ 343.15

NBK PLASTIC SCREW 1 Pack(s)

5 Pieces Per Package

5 Day(s) -10.52Box/package

฿ 69.82

PLASTIC SCREW 1 Piece(s) 7 Day(s) -10.52Low Quantity (can be purchased from one)

Loading...

  1. 1

Basic Information

Type (Application) Flat Washer Type Flat Washer Material Resin
Surface Treatment No Material, Resin PEEK (Polyetheretherketone) Surface Treatment (Details) No