(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
This resin screw (washer) features low water absorbency and excellent weather resistance.
[Features]
· Polycarbonate has one of the highest impact-resistance among engineering plastics.
· Suitable for use over a wide temperature range (-40°C to +115°C).
· Body material / color: PC (polycarbonate) / transparent.
· Heat-resistance temperature*: 115°C.
*This value applies to the resin material. The temperatures at which you can use this product may vary according to the usage conditions such as tightening torque.
[Applications]
· Useful in electric and electronic equipment/vehicles.
Part Number |
---|
SPC-2-W |
SPC-2-W-VA |
SPC-3-W |
SPC-3-W-VA |
SPC-4-W |
SPC-4-W-VA |
SPC-5-W |
SPC-5-W-VA |
SPC-6-W |
SPC-6-W-VA |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | I.D. d (mm) | Thickness t (mm) | Sales Unit |
---|---|---|---|---|---|---|---|---|---|
฿ 152.52 ฿ 89.39 | NBK PLASTIC SCREW | 1 Pack(s) | 100 Pieces Per Package | Same day | 2.1 | 0.5 | Box/package | ||
฿ 2.70 | PLASTIC SCREW | 1 Piece(s) | 7 Day(s) | 2.1 | 0.5 | Low Quantity (can be purchased from one) | |||
฿ 168.25 ฿ 97.37 | NBK PLASTIC SCREW | 1 Pack(s) | 100 Pieces Per Package | Same day | 3.3 | 0.8 | Box/package | ||
฿ 2.70 | PLASTIC SCREW | 1 Piece(s) | 7 Day(s) | 3.3 | 0.8 | Low Quantity (can be purchased from one) | |||
฿ 176.63 | NBK PLASTIC SCREW | 1 Pack(s) | 100 Pieces Per Package | Same day | 4.5 | 0.8 | Box/package | ||
฿ 2.90 | PLASTIC SCREW | 1 Piece(s) | 7 Day(s) | 4.5 | 0.8 | Low Quantity (can be purchased from one) | |||
฿ 201.03 ฿ 116.05 | NBK PLASTIC SCREW | 1 Pack(s) | 100 Pieces Per Package | Same day | 5.5 | 0.8 | Box/package | ||
฿ 3.87 | PLASTIC SCREW | 1 Piece(s) | 5 Day(s) | 5.5 | 0.8 | Low Quantity (can be purchased from one) | |||
฿ 129.13 | PLASTIC SCREW | 1 Pack(s) | 50 Pieces Per Package | 7 Day(s) | 6.5 | 1 | Box/package | ||
฿ 3.91 | PLASTIC SCREW | 1 Piece(s) | 7 Day(s) | 6.5 | 1 | Low Quantity (can be purchased from one) |
Loading...
Type (Application) | Flat Washer | Type | Flat Washer | Material | Resin |
---|---|---|---|---|---|
Surface Treatment | No | Material, Resin | PC (Polycarbonate) | Surface Treatment (Details) | No |
How can we improve?
How can we improve?