1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Index Mechanism_LXY-A

Index Mechanism_LXY-A
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 5,819.68/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

Positioning can be done at an angle of 6° or an integer multiple thereof.

[Features]
· LXY made of - A - steel.
· LXYS made of - A - stainless steel.
· Positioning can be done at an angle of 6° or its multiple, that is, 2, 3, 4, 5, 6, 10, 12, 15, 20, 30.
· It is an accurate and durable mechanism where the same results cannot be obtained by other methods, such as positioning the pin.

 
Part Number
LXY-44XC10-A
LXYS-52XC16-A
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSMounting Section Dia. d (mm) or Nominal Dia. Knob Material Knob Finishing Main Body, Outer Dia. D
(Ø)

฿ 5,819.68

INDEXING MECHANISM 1 Piece(s) 8 Day(s) 10M10[Steel] SUM21Black Oxide Coating44

฿ 11,771.43

INDEXING MECHANISM 1 Piece(s) 20 Day(s) 10M16[Stainless Steel] SUS303-52

Loading...

  1. 1

Basic Information

Mounting Section Type Female Thread Main Body, Type Round shape Round Shape, Type Cylindrical Shape
Set Screw Flat Machining No Side Machined Checker Knurled Additional Function With Scale
Tapped, Round Hole Machining Blind Hole