1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

End Plate - HEP (HEP-16)

END PLATE

End Plate - HEP (HEP-16)
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Adjust the handle position by machining a screw hole on the end face of the shaft.

 
Part Number
HEP-16
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSMaterial Surface Treatment Inner Dia. d
(mm)
Outer Dia. D
(mm)
Material: Stainless Steel Surface Treatment (Detailed) Material Steel

฿ 79.79

END PLATE 1 Piece(s) 8 Day(s) 10SteelBlack Oxide Coating4.316-Black Oxide CoatingSUM22L

Loading...

  1. 1

Basic Information

Type Spherical Washer Type (Application) Special Configurations Sales Unit Low Quantity (can be purchased from one)

Please check the type/dimensions/specifications of the part HEP-16 in the End Plate - HEP series.

Products with similar specification

Part Number
HEP-20
HEP-22
HEP-25
HEP-28
HEP-32
HEP-36
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSMaterial Surface Treatment Inner Dia. d
(mm)
Outer Dia. D
(mm)
Material: Stainless Steel Surface Treatment (Detailed) Material Steel

฿ 99.60

1 Piece(s) 8 Day(s) 10SteelBlack Oxide Coating4.320-Black Oxide CoatingSUM22L

฿ 175.00

1 Piece(s) Same day 10SteelBlack Oxide Coating5.322-Black Oxide CoatingSUM22L

฿ 137.72

1 Piece(s) 8 Day(s) 10SteelBlack Oxide Coating5.325-Black Oxide CoatingSUM22L

฿ 153.47

1 Piece(s) 8 Day(s) 10SteelBlack Oxide Coating5.328-Black Oxide CoatingSUM22L

฿ 188.02

1 Piece(s) 8 Day(s) 10SteelBlack Oxide Coating6.432-Black Oxide CoatingSUM22L

฿ 222.57

1 Piece(s) 8 Day(s) 10SteelBlack Oxide Coating6.436-Black Oxide CoatingSUM22L