Low-Head Hexalobular Socket Head Cap Screw - SLT

Brand :
NBK

Caution

    Product Description

    - Hexalobular Socket Head Cap Screws with Low Profile
    - Part number for series including of SLT-TZB and SLTS.
    - Bolt Material: Steel SAE1022 and Stainless steel SUSXM7 (Equivalent to SUS304)
    - Surface Treatment: Trivalent chromate treatment.
    - Strength Class: 8.8 (For steel) and A2-50 (Stainless steel)
    - Basic Shape: Standard (Round)
    - Nominal of Thread (M): 2, 2.5, 3, 4, 5 and 6.
    - Mounting Hole Shape: Hexalobular.
    - For space-saving of equipment/devices and applications with limited overhead space.

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat