(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Excellent flame-retardant resin thread (hex nut) that meets UL Standard 94 V-0.
[Features]
· PPS is excellent in heat resistance and chemical resistance and can be used continuously at 200°C.
· There are no fats, oils, or organic solvents that dissolve PPS at 200°C or lower.
· It has high-strength and high rigidity, maintains high heat resistance, excellent in abrasion-resistance and electrical properties, and is non-adhesive.
[Applications]
· FPD manufacturing equipment / semiconductor manufacturing equipment / PCB etching equipment / metal surface treatment facilities.
· Chemical plant / power transformer / electric and electronic equipment / hot water pump / chemical pump.
Part Number |
---|
SPS-M2-N |
SPS-M2-N-VA |
SPS-M2.6-N |
SPS-M2.6-N-VA |
SPS-M3-N |
SPS-M3-N-VA |
SPS-M4-N |
SPS-M4-N-VA |
SPS-M5-N |
SPS-M6-N |
SPS-M6-N-VA |
SPS-M8-N |
SPS-M8-N-VA |
SPS-M10-N |
SPS-M10-N-VA |
SPS-M12-N |
SPS-M12-N-VA |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | RoHS | Thread Nominal (M) | Sales Unit | Wrench Flats (mm) | Thickness H (and T) (mm) | Pitch (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 393.19 | PLASTIC SCREW | 1 Pack(s) | 20 Pieces Per Package | 5 Day(s) | - | 2 | Box/package | 4 | 1.6 | 0.4 | ||
฿ 20.84 | PLASTIC SCREW | 1 Piece(s) | 7 Day(s) | - | 2 | Low Quantity (can be purchased from one) | 4 | 1.6 | 0.4 | |||
฿ 392.73 | PLASTIC SCREW | 1 Pack(s) | 20 Pieces Per Package | 7 Day(s) | - | 2.6 | Box/package | 5 | 2 | 0.45 | ||
฿ 35.81 | PLASTIC SCREW | 1 Piece(s) | 7 Day(s) | - | 2.6 | Low Quantity (can be purchased from one) | 5 | 2 | 0.45 | |||
฿ 254.28 ฿ 152.70 | NBK PLASTIC SCREW | 1 Pack(s) | 20 Pieces Per Package | Same day | - | 3 | Box/package | 5.5 | 2.4 | 0.5 | ||
฿ 22.26 | PLASTIC SCREW | 1 Piece(s) | Same day | 10 | 3 | Low Quantity (can be purchased from one) | 5.5 | 2.4 | 0.5 | |||
฿ 291.89 ฿ 167.69 | NBK PLASTIC SCREW | 1 Pack(s) | 20 Pieces Per Package | Same day | - | 4 | Box/package | 7 | 3.2 | 0.7 | ||
฿ 28.06 | PLASTIC SCREW | 1 Piece(s) | Same day | 10 | 4 | Low Quantity (can be purchased from one) | 7 | 3.2 | 0.7 | |||
฿ 454.28 | PLASTIC SCREW | 1 Pack(s) | 20 Pieces Per Package | 5 Day(s) | - | 5 | Box/package | 8 | 4 | 0.8 | ||
฿ 424.54 ฿ 243.81 | NBK PLASTIC SCREW | 1 Pack(s) | 10 Pieces Per Package | Same day | - | 6 | Box/package | 10 | 5 | 1 | ||
฿ 82.26 | PLASTIC SCREW | 1 Piece(s) | Same day | 10 | 6 | Low Quantity (can be purchased from one) | 10 | 5 | 1 | |||
฿ 745.92 | PLASTIC SCREW | 1 Pack(s) | 10 Pieces Per Package | 5 Day(s) | - | 8 | Box/package | 13 | 6.5 | 1.25 | ||
฿ 136.45 | PLASTIC SCREW | 1 Piece(s) | 7 Day(s) | 10 | 8 | Low Quantity (can be purchased from one) | 13 | 6.5 | 1.25 | |||
฿ 990.19 | NBK PLASTIC SCREW | 1 Pack(s) | 5 Pieces Per Package | Same day | - | 10 | Box/package | 17 | 8 | 1.5 | ||
฿ 321.68 | PLASTIC SCREW | 1 Piece(s) | 7 Day(s) | - | 10 | Low Quantity (can be purchased from one) | 17 | 8 | 1.5 | |||
฿ 1,338.84 | PLASTIC SCREW | 1 Pack(s) | 5 Pieces Per Package | 7 Day(s) | - | 12 | Box/package | 19 | 10 | 1.75 | ||
฿ 406.06 | PLASTIC SCREW | 1 Piece(s) | 7 Day(s) | - | 12 | Low Quantity (can be purchased from one) | 19 | 10 | 1.75 |
Loading...
Basic Shape | Hex nut | Material | PPS | Surface Treatment | No |
---|---|---|---|---|---|
Screw Thread Types | Metric coarse | Application / Functions | General | Surface Treatment (Details) | No |
How can we improve?
How can we improve?