1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Hex Nut (Titanium ) - SHNT/SHNT-F

Hex Nut (Titanium ) - SHNT/SHNT-F
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 97.45/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Made of titanium.
· The surface has been modified via special chemical polishing and brightening treatments.
· Oil and dust do not adhere to the surface, and there is minimal gas discharge.
· The specific gravity is about 60% that of stainless steel.
· For applications where weight reduction is necessary, such as with automobiles, aircraft, space equipment, medical equipment, and robots.
· Completely non-magnetic (0 flux density).
· Suitable for FPD manufacturing equipment, semiconductor manufacturing equipment, and electronic equipment that require non-magnetic properties.
· Boasts excellent chemical and salt-water resistance properties.
· For corrosion and chemical proof applications such as in marine and plating equipment.

 
Part Number
SHNT-M3
SHNT-M3-F
SHNT-M4
SHNT-M4-F
SHNT-M5
SHNT-M5-F
SHNT-M6
SHNT-M6-F
SHNT-M8
SHNT-M8-F
SHNT-M10
SHNT-M10-F
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipNominal of Thread (M) Wrench Flats
(mm)
Thickness H (and T)
(mm)

฿ 119.86

TITANIUM HEXAGON NUT 1 Piece(s) 34 Day(s) 35.52.4

฿ 115.02

TITANIUM HEXAGON NUT 1 Piece(s) 34 Day(s) 35.53.7

฿ 110.18

TITANIUM HEXAGON NUT 1 Piece(s) 34 Day(s) 473.2

฿ 97.45

TITANIUM HEXAGON NUT 1 Piece(s) 34 Day(s) 474.2

฿ 106.90

TITANIUM HEXAGON NUT 1 Piece(s) 34 Day(s) 584

฿ 129.47

TITANIUM HEXAGON NUT 1 Piece(s) 34 Day(s) 585.5

฿ 115.02

TITANIUM HEXAGON NUT 1 Piece(s) 34 Day(s) 6105

฿ 166.45

TITANIUM HEXAGON NUT 1 Piece(s) 34 Day(s) 6106

฿ 160.68

TITANIUM HEXAGON NUT 1 Piece(s) 34 Day(s) 8136.5

฿ 255.62

TITANIUM HEXAGON NUT 1 Piece(s) 34 Day(s) 8137.5

฿ 244.39

TITANIUM HEXAGON NUT 1 Piece(s) 34 Day(s) 10178

฿ 462.29

TITANIUM HEXAGON NUT 1 Piece(s) 34 Day(s) 10179

Loading...

  1. 1

Basic Information

Material Titanium Thread Type Metric coarse Surface Treatment Polishing
Sales Unit Low Quantity (can be purchased from one) Applications, Functions General Surface Treatment (Details) Special Chemical Polishing And Luster Processing