(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Made of titanium. The specific gravity is about 60% that of stainless steel.
· For applications where weight reduction is necessary, such as with automobiles, aircraft, space equipment, medical equipment, and robots.
Part Number |
---|
SWUT-M3 |
SWUT-M4 |
SWUT-M5 |
SWUT-M6 |
SWUT-M8 |
SWUT-M10 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Nominal of Thread (M) | Wrench Flats (mm) | Thickness H (and T) (mm) | Pitch (mm) |
---|---|---|---|---|---|---|---|---|---|
฿ 194.28 ฿ 111.77 | NBK TITANIUM HEXAGON LOCK NUT | 1 Piece(s) | Same day | 3 | 5.5 | 4 | 0.5 | ||
฿ 232.23 | TITANIUM HEXAGON LOCK NUT | 1 Piece(s) | 5 Day(s) | 4 | 7 | 5 | 0.7 | ||
฿ 274.70 | TITANIUM HEXAGON LOCK NUT | 1 Piece(s) | 7 Day(s) | 5 | 8 | 6.5 | 0.8 | ||
฿ 361.29 | TITANIUM HEXAGON LOCK NUT | 1 Piece(s) | 7 Day(s) | 6 | 10 | 8 | 1 | ||
฿ 567.38 | NBK TITANIUM HEXAGON LOCK NUT | 1 Piece(s) | 5 Day(s) | 8 | 13 | 9.8 | 1.25 | ||
฿ 778.70 | TITANIUM HEXAGON LOCK NUT | 1 Piece(s) | 7 Day(s) | 10 | 17 | 12 | 1.5 |
Loading...
Material | Titanium | Applications, Functions | Stop loosening | Thread Type | Metric coarse |
---|---|---|---|---|---|
Surface Treatment | Polishing | Sales Unit | Low Quantity (can be purchased from one) | Locking Details | Nylon Nut |
Surface Treatment (Details) | Special Chemical Polishing And Luster Processing |
How can we improve?
How can we improve?