Leveling Foot _FCM/FCF

Brand :
NBK

Caution

    Product Description

    - FCM/FCF series Leveling adjuster with plastic pad.
    - Part number for series including of FCM, FCM-G, FCF and FCF-G type.
    - Threaded Material: Steel SUM22L.
    - Thread Surface Treatment: Trivalent Chromate solution.
    - Lock nut: S45C, trivalent chromate treatment
    - Body Pad Material: Glass fiber reinforced nylon6 (Black color)
    - The pad tilts up to 15°. Effective for use on slopes.
    - Nominal of Thread size (M): 8, 10, 12, 16, 20 and 24.
    - Thread Length size: 40, 50, 63, 80, 100 and 125 mm.

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    Leveling Foot _FCM/FCF | NBK | MISUMI Thailand