Vankin Pulley VK

Caution
Product Description
Lightweight V-belt pulley made of sheet metal.
[Features]
· Rotation molding method imparts a rigidity suitable for light/moderate load transmission in general industrial machinery.
· Pulley grooves are rounded with no sharp corners to avoid damage to the belt.
· Lightweight, so the entire machine, including base, pillow block, etc., can be made lighter and more compact.
[Applications]
· Fans, etc.
A Vankin Pulley That Allows The Entire Apparatus To Be Made Lighter And More Compact

Vankin pulley external appearance

VK dimensional drawing

VK-WHO dimensional drawing
| VK/VK-WOH | |
|---|---|
| Disk | SPCC Electrodeposition Coating (NBK Blue) |
| Hub | FC200 Electrodeposition Coating (NBK Blue) |
| Bolt | 10B22M |
Material and finish
| Groove Shape | Dp | α (°) | W1 | h |
|---|---|---|---|---|
| A | 120 Or Less | 36 ± 1 | 12.2 | 12 |
| Over 200 | 38 ± 1 | 12.3 | ||
| B | 150 Or Less | 36±1 | 16.1 | 15 |
| Over 150 | 38±1 | 16.2 |
Groove dimensions
An M type belt may also be used on an A type pulley. When doing so, please use the following formula to find the pitch diameter.
M type pitch diameter = A type pitch diameter (Dp) - 3.6 (mm)
*Units: mm