Scale Plate _FSP

Brand :
NBK

Caution

    Product Description

    A sticker type scale. Apply to machinery and equipment etc.

    [Features]
    · A sticker type scale plate. Apply to machinery and equipment etc.
    · Convenient for positioning slide tables and adjustment shafts on conveyor lines, etc.
    · Four standard scale lengths of 50, 100, 150, 200 mm are available.
    · Made from stainless steel. Excellent corrosion resistance.
    · Features rounded corners. Will not peel off easily.
    · Use the FLE point lens, FPP point plate or FPS / FPT point sticker for the reference point of the scale.
    · Material / finish: SUS304.
    · Products with unique specifications, such as non-standard graduations, and types with machined mounting holes are also available.

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    Scale Plate _FSP | NBK | MISUMI Thailand