(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Damper for stepping motor.
[Features]
· Reduces vibration in the resonating sections of the stepping motor.
· Helps the stepping motor follow the pulse speed at high speeds, improving the maximum number of rotations.
· Operating temperature: -10°C to 40°C.
· Finished shaft hole.
· No special processing required
Part Number |
---|
MDR-41-5 |
MDR-52-5 |
MDR-52-6 |
MDR-57-6 |
MDR-57-6.35 |
MDR-57-8 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | O.D. (mm) | Shaft Hole Dia. (mm) |
---|---|---|---|---|---|---|---|---|
฿ 467.04 ฿ 223.25 | NBK DAMPER ROLL | 1 Piece(s) | Same day | 10 | 41 | 5 | ||
฿ 670.67 | DAMPER ROLL | 1 Piece(s) | 8 Day(s) | 10 | 52 | 5 | ||
฿ 670.67 | DAMPER ROLL | 1 Piece(s) | 8 Day(s) | 10 | 52 | 6 | ||
฿ 741.51 | DAMPER ROLL | 1 Piece(s) | 8 Day(s) | 10 | 57 | 6 | ||
฿ 741.51 | DAMPER ROLL | 1 Piece(s) | 8 Day(s) | 10 | 57 | 6.35 | ||
฿ 741.51 | DAMPER ROLL | 1 Piece(s) | 8 Day(s) | 10 | 57 | 8 |
Loading...
Type | Peripheral Accessory |
---|
How can we improve?
How can we improve?