(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Stainless steel that has excellent corrosion resistance also standardized. Hinge that can hold the door at specified angle.
Length L(mm) | 52 | Flat Hinge Type | Rectangle shaped | Width W(mm) | 57 |
---|---|---|---|---|---|
Body Material | Polyacetal | Main Body Type | Flat Hinges | Mounting Method | Screw |
Mounting Screw Hole Type | Counterbored | Main Body Surface Treatment | No | Opening Angle θ(deg) | 180 |
Please check the type/dimensions/specifications of the part C6-1 in the Door Positioning Hinge_C6 series.
Part Number |
---|
C6-0 |
C6-2 |
C6-20 |
C6-21 |
C6-22 |
C6-23 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Operating Environment | Additional Function | Holding Angle (deg) | Holding Torque (N·cm) |
---|---|---|---|---|---|---|---|---|---|
฿ 1,218.00 | 1 Piece(s) | 5 Day(s) | 10 | Standard | Spring Built-in | Configurable | - | ||
฿ 1,218.50 | 1 Piece(s) | 5 Day(s) | 10 | Standard | With click function / Spring Built-in | 80° | 110 | ||
฿ 1,444.62 | 1 Piece(s) | 8 Day(s) | 10 | Corrosion Resistance | Spring Built-in | Configurable | - | ||
฿ 1,444.62 | 1 Piece(s) | 8 Day(s) | 10 | Corrosion Resistance | With click function / Spring Built-in | 80° | 70 | ||
฿ 1,446.65 | 1 Piece(s) | 8 Day(s) | 10 | Corrosion Resistance | With click function / Spring Built-in | 80° | 110 | ||
฿ 1,446.65 | 1 Piece(s) | 8 Day(s) | 10 | Corrosion Resistance | With click function / Spring Built-in | 80° | 170 |
How can we improve?
How can we improve?