1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Concealed Hinge, F6-1/2/3 (F6-2-1)

CONCEALED HINGE

Concealed Hinge, F6-1/2/3 (F6-2-1)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Back hinge invisible from outside.

[Features]
· 2 types, steel F6-*, and stainless steel F6- *-1.
· Can remove the door from the frame by manipulating the release pin.
· According to the shape of the door, you can choose from 3 types.

 
Part Number
F6-2-1
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSWidth W
(mm)
Body Material Main Body Surface Treatment

฿ 1,720.04

CONCEALED HINGE 1 Piece(s) 8 Day(s) 1020SUS304No

Loading...

  1. 1

Basic Information

Length L(mm) 126 Main Body Type Special Forms Operating Environment Standard
Mounting Method Screw Additional Function No Mounting Screw Hole Type Round hole

Please check the type/dimensions/specifications of the part F6-2-1 in the Concealed Hinge, F6-1/2/3 series.

Products with similar specification

Part Number
F6-1-1
F6-2
F6-3
F6-3-1
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSWidth W
(mm)
Body Material Main Body Surface Treatment

฿ 1,551.83

1 Piece(s) 8 Day(s) 1017SUS304No

฿ 929.89

1 Piece(s) 8 Day(s) 1020S10CTrivalent Chromate

฿ 931.92

1 Piece(s) 8 Day(s) 1023.4S10CTrivalent Chromate

฿ 1,721.55

1 Piece(s) 8 Day(s) 1023.4SUS304No