1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Adjustable Hinge_E6-301/501 (E6-10-301-10)

ADJUSTABLE HINGE

Adjustable Hinge_E6-301/501 (E6-10-301-10)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Standardized in 2 colors, black / white. Opening and closing speed of the door can be adjusted by screw tightening.

 
Part Number
E6-10-301-10
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSLength L
(mm)
Width W
(mm)
Mounting Screw Hole Type Color

฿ 742.70

ADJUSTABLE HINGE 1 Piece(s) 8 Day(s) 104336.5CounterboredWhite

Loading...

  1. 1

Basic Information

Flat Hinge Type Rectangle shaped Body Material Polyacetal Main Body Type Flat Hinges
Operating Environment Standard Mounting Method Screw Additional Function Torque Function
Main Body Surface Treatment No

Please check the type/dimensions/specifications of the part E6-10-301-10 in the Adjustable Hinge_E6-301/501 series.

Products with similar specification

Part Number
E6-10-301-20
E6-10-501-10
E6-10-501-20
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSLength L
(mm)
Width W
(mm)
Mounting Screw Hole Type Color

฿ 1,033.33

1 Piece(s) Quote 104336.5CounterboredBlack

฿ 1,318.10

1 Piece(s) 8 Day(s) 1063.557.5Round holeWhite

฿ 1,983.33

1 Piece(s) 15 Day(s) 1063.557.5Round holeBlack