Scale Sticker_FSS/FST

Brand :
NBK

Caution

    Product Description

    [Features]
    · A sticker type vertical scale. Apply to machinery, equipment.
    · Three standard scale lengths of 100, 200, 300 mm are available.
    · Two color collar variations available. FSS aluminum deposition, FST transparent.
    · Made of flexible polyester. Can be applied on curved surfaces such as posts and shafts, or cut to any length.
    · The corners are R. Will not peel off easily.
    · Use the point lens FLE point plate, FPP point sticker, FPS/FPT for the reference point of the scale.
    · Products with unique specifications, such as non-standard graduations (Inch specification, zero point change) are also available. Contact customer service.

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    Scale Sticker_FSS/FST | NBK | MISUMI Thailand