1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Metal Lift-Off Hinge 96

Metal Lift-Off Hinge 96
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 807.84/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

*The CAD data for this series is currently being revised. Please wait until the corrections are completed

[Features]
· Heavy load hinge.
· 2 kinds, inline style and offset style.
· Inline styles can be used for both right and left opening.
· Offset style can be used for either right or left.
· Washer (nylon 66) has self lubricating properties, so opening and closing of the door is smooth.
· Mounting screw is not visible from the outside.
· Sophisticated design.
· Matte black, scratch-resistant finish.
· Material · Finishing: Body: Zinc die casting, electrostatic painting (matte).

 
Part Number
96-50-500-50
96-50-510-50
96-50-520-50
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSLength L
(mm)
Reversed

฿ 807.84

NBK HINGES 1 Piece(s) 5 Day(s) 1063Left and Right Combination

฿ 992.18

NBK HINGES 1 Piece(s) Same day 1063.5For Left Side

฿ 995.90

NBK HINGES 1 Piece(s) Same day 1063.5For Right Side

Loading...

  1. 1

Basic Information

Width W(mm) 17.5 Body Material Zinc Die-Casting Main Body Type Detachable Hinges
Operating Environment Standard Mounting Method Screw Additional Function No
Mounting Screw Hole Type Round hole Detachable, Flag Hinge Type Standard Main Body Surface Treatment Electrostatic Paint