1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Nylon Lift-Off Hinge_96 (96-50-320-11)

HINGES

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Made of glass fiber reinforced plastic.

 
Part Number
96-50-320-11
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSLength L
(mm)
Width W
(mm)
Reversed

฿ 385.17

HINGES 1 Piece(s) 5 Day(s) 106221.5For Right Side

Loading...

  1. 1

Basic Information

Body Material Fiberglass Reinforced Nylon 66 Main Body Type Detachable Hinges Operating Environment Standard
Mounting Method Screw Additional Function No Mounting Screw Hole Type Round hole
Detachable, Flag Hinge Type Standard Main Body Surface Treatment No

Please check the type/dimensions/specifications of the part 96-50-320-11 in the Nylon Lift-Off Hinge_96 series.

Products with similar specification

Part Number
96-50-310-11
96-50-400-11
96-50-410-11
96-50-420-11
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSLength L
(mm)
Width W
(mm)
Reversed

฿ 385.17

1 Piece(s) 5 Day(s) 106221.5For Left Side

฿ 546.75

1 Piece(s) 8 Day(s) 1082.619Left and Right Combination

฿ 550.32

1 Piece(s) 5 Day(s) 1082.628.5For Left Side

฿ 550.32

1 Piece(s) 5 Day(s) 1082.628.5For Right Side