1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Adjustable Compression Hinge_96

Adjustable Compression Hinge_96
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,150.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Selected as a Good Design Product by the Ministry of International trade and Industry, 1993.
· Good design foreign product award.
· The level of gasket compression can be adjusted by the hinge itself.
· Adjustment margin is 5 mm.

 
Part Number
96-10-572
96-50-570
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSMounting Screw Hole Type Mounting

฿ 2,150.00

HINGES 1 Piece(s) 15 Day(s) 10CounterboredFront Surface

฿ 2,150.00

HINGES 1 Piece(s) 15 Day(s) 10Round holeBack

Loading...

  1. 1

Basic Information

Length L(mm) 94 Width W(mm) 15 Body Material Zinc Die-Casting
Main Body Type Detachable Hinges Operating Environment Corrosion Resistance Mounting Method Screw
Additional Function No Detachable, Flag Hinge Type Standard Main Body Surface Treatment Electrostatic Paint