1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Timing Pulley Tooth pitch 3 mm Belt width 9 mm3GT (P20-3GT-BLP-9C-3)

PULLEYS & BELTS

Timing Pulley Tooth pitch 3 mm Belt width 9 mm3GT (P20-3GT-BLP-9C-3)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Tooth pitch: 2 mm.
· BLP: Backlash-less pulley.
· 0 backlash per tooth.
· Optimal for small precision equipment.
· Can be used in 100W to 1000W motors.
· Customized items with different timing pulley teeth numbers and shapes, timing belt lengths etc. also manufactured.

 
Part Number
P20-3GT-BLP-9C-3
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSNumber of Teeth
(T)
Outer Dia. D
(mm)
Standard Shaft Bore Diameter
(φ)

฿ 1,173.24

PULLEYS & BELTS 1 Piece(s) 8 Day(s) 1020233

Loading...

  1. 1

Basic Information

Type Timing pulley Belt Series 3GT Belt Width Used (mm)(mm) 9
Pulley Shape W Shaped Material A2017 Surface Treatment No
Pulley/Idler Pulley (No Bearing) Belt Shape Type Circular Tooth Profile GT Belt

Please check the type/dimensions/specifications of the part P20-3GT-BLP-9C-3 in the Timing Pulley Tooth pitch 3 mm Belt width 9 mm3GT series.

Products with similar specification

Part Number
P21-3GT-BLP-9C-3
P21-3GT-BLP-9C-4
P21-3GT-BLP-9C-5
P22-3GT-BLP-9C-3
P22-3GT-BLP-9C-4
P22-3GT-BLP-9C-5
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSNumber of Teeth
(T)
Outer Dia. D
(mm)
Standard Shaft Bore Diameter
(φ)

฿ 1,513.15

1 Piece(s) 8 Day(s) 1021243

฿ 1,513.15

1 Piece(s) 8 Day(s) 1021244

฿ 1,229.74

1 Piece(s) 8 Day(s) 1021245

฿ 1,549.59

1 Piece(s) 8 Day(s) 1022243

฿ 1,549.59

1 Piece(s) 8 Day(s) 1022244

฿ 1,549.59

1 Piece(s) 8 Day(s) 1022245