1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Timing Belt Pulley Tooth Pitch 2 mm, Belt Width 4 mm_2GT (P27-2GT-BLP-4C-3)

PULLEYS & BELTS

Timing Belt Pulley Tooth Pitch 2 mm, Belt Width 4 mm_2GT (P27-2GT-BLP-4C-3)
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Tooth pitch: 2 mm.
· BLP (Backlash-less pulley) is used.
· Zero backlash per tooth.
· Low dust-generation belt with special coating.
· No scattering of rubber powder.
· Ideal for small precision equipment.
· Can be used for 50-W to 200-W motors.
· Customized items with different shapes and number of teeth for the timing pulley and different timing belt lengths are also manufactured.

 
Part Number
P27-2GT-BLP-4C-3
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSNumber of Teeth
(T)
Outer Dia. D
(mm)
Standard Shaft Bore Diameter
(φ)

฿ 1,328.24

PULLEYS & BELTS 1 Piece(s) 8 Day(s) 1027223

Loading...

  1. 1

Basic Information

Type Timing pulley Belt Series 2GT Belt Width Used (mm)(mm) 4
Pulley Shape W Shaped Material A2017 Surface Treatment No
Pulley/Idler Pulley (No Bearing) Belt Shape Type Circular Tooth Profile GT Belt

Please check the type/dimensions/specifications of the part P27-2GT-BLP-4C-3 in the Timing Belt Pulley Tooth Pitch 2 mm, Belt Width 4 mm_2GT series.

Products with similar specification

Part Number
P28-2GT-BLP-4C-3
P29-2GT-BLP-4C-3
P30-2GT-BLP-4C-3
P30-2GT-BLP-4C-4
P30-2GT-BLP-4C-5
P32-2GT-BLP-4C-3
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSNumber of Teeth
(T)
Outer Dia. D
(mm)
Standard Shaft Bore Diameter
(φ)

฿ 1,346.53

1 Piece(s) 8 Day(s) 1028233

฿ 1,103.69

1 Piece(s) 8 Day(s) 1029233

฿ 1,397.03

1 Piece(s) 8 Day(s) 1030243

฿ 1,128.57

1 Piece(s) 8 Day(s) 1030244

฿ 1,397.03

1 Piece(s) 8 Day(s) 1030245

฿ 1,415.93

1 Piece(s) 8 Day(s) 1032253