1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

3GT tooth pitch 3 mm/belt width 6 mm 3GT (114-3GT-6)

PULLEYS & BELTS

3GT tooth pitch 3 mm/belt width 6 mm 3GT (114-3GT-6)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
· Tooth pitch: 2 mm.
· BLP: Backlash-less pulley.
· 0 backlash per tooth.
· Optimal for small precision equipment.
· Can be used in 100W to 1000W motors.
· Customized items with different timing pulley teeth numbers and shapes, timing belt lengths etc. also manufactured.

 
Part Number
114-3GT-6
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSPitch Circumference
(mm)

฿ 394.41

PULLEYS & BELTS 1 Piece(s) 8 Day(s) 10114

Loading...

  1. 1

Basic Information

Belt Shape Closed End Belt Tooth Surface Standard (One Side) Belt Material Rubber Belt
Core Wire Material Glass Fiber Belt Series 3GT Nominal Width W (mm)(mm) 6
Belt Shape Type Circular Tooth Profile GT Belt Transmission Torque High Torque

Please check the type/dimensions/specifications of the part 114-3GT-6 in the 3GT tooth pitch 3 mm/belt width 6 mm 3GT series.

Products with similar specification

Part Number
108-3GT-6
123-3GT-6
129-3GT-6
147-3GT-6
198-3GT-6
210-3GT-6
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSPitch Circumference
(mm)

฿ 394.41

1 Piece(s) 8 Day(s) 10108

฿ 394.07

1 Piece(s) 8 Day(s) 10123

฿ 394.08

1 Piece(s) 8 Day(s) 10129

฿ 394.13

1 Piece(s) 8 Day(s) 10147

฿ 408.16

1 Piece(s) 8 Day(s) 10198

฿ 408.19

1 Piece(s) 8 Day(s) 10210