(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A joint for connecting a square pipe and leveling foot. The screw insert is made of brass. Excellent corrosion resistance.
External appearance of FJS
FJS shape diagram 1
FJS shape diagram 2
(unit: mm)
Product number | B1 | B2 | M (Coarse) | Lf | H | h | Allowable Load (N) | Weight (g) |
---|---|---|---|---|---|---|---|---|
FJS-30-27-M10 | 30 | 27 | M10 | 20 | 33 | 6 | 5000 | 35 |
FJS-30-27-M12 | 30 | 27 | M12 | 20 | 33 | 6 | 5000 | 35 |
FJS-30-27-M16 | 30 | 27 | M16 | 20 | 33 | 6 | 5000 | 36 |
FJS-40-36-M10 | 40 | 36 | M10 | 20 | 43 | 8 | 5000 | 59 |
FJS-40-36-M12 | 40 | 36 | M12 | 20 | 43 | 8 | 5000 | 59 |
FJS-40-36-M16 | 40 | 36 | M16 | 20 | 43 | 8 | 5000 | 60 |
FJS-50-45-M16 | 50 | 45 | M16 | 30 | 55 | 10 | 5000 | 100 |
— | FJS |
---|---|
Main Body | Glass fiber reinforced nylon 6 (matte black) |
Threaded insert | Brass Nickel plating |
Used in combination with square pipes and leveling adjusters.
Part Number |
---|
FJS-30-27-M10 |
FJS-30-27-M12 |
FJS-30-27-M16 |
FJS-40-36-M10 |
FJS-40-36-M12 |
FJS-40-36-M16 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Nominal Thread Size | Width |
---|---|---|---|---|---|---|---|---|
฿ 475.00 | SQUARE JOINT | 1 Piece(s) | 8 Day(s) | 10 | 10 | 30 | ||
฿ 475.00 | SQUARE JOINT | 1 Piece(s) | 8 Day(s) | 10 | 12 | 30 | ||
฿ 475.15 | SQUARE JOINT | 1 Piece(s) | 8 Day(s) | 10 | 16 | 30 | ||
฿ 519.63 | SQUARE JOINT | 1 Piece(s) | 8 Day(s) | 10 | 10 | 40 | ||
฿ 508.01 | SQUARE JOINT | 1 Piece(s) | 8 Day(s) | 10 | 12 | 40 | ||
฿ 525.76 | SQUARE JOINT | 1 Piece(s) | 8 Day(s) | 10 | 16 | 40 |
Loading...
Type | Accessories | Accessory Type | Cap (End) | Surface Treatment Details | Matte black |
---|
How can we improve?
How can we improve?