1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

2GT, Gear Pitch 2 mm, Belt Width 6 mm (Low Dust Generation Belt) _2GT (154-2GT-6)

PULLEYS & BELTS

2GT, Gear Pitch 2 mm, Belt Width 6 mm (Low Dust Generation Belt) _2GT (154-2GT-6)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
· Tooth pitch: 2 mm.
· BLP (Backlash-less pulley) is used.
· Zero backlash per tooth.
· Low dust-generation belt with special coating.
· No scattering of rubber powder.
· Ideal for small precision equipment.
· Can be used for 50-W to 200-W motors.
· Customized items with different shapes and number of teeth for the timing pulley and different timing belt lengths are also manufactured.

 
Part Number
154-2GT-6
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSPitch Circumference
(mm)

฿ 399.24

PULLEYS & BELTS 1 Piece(s) 8 Day(s) 10154

Loading...

  1. 1

Basic Information

Belt Shape Closed End Belt Tooth Surface Standard (One Side) Belt Material Rubber Belt
Core Wire Material Glass Fiber Belt Series 2GT Nominal Width W (mm)(mm) 6
Belt Shape Type Circular Tooth Profile GT Belt Transmission Torque High Torque

Please check the type/dimensions/specifications of the part 154-2GT-6 in the 2GT, Gear Pitch 2 mm, Belt Width 6 mm (Low Dust Generation Belt) _2GT series.

Products with similar specification

Part Number
176-2GT-6
182-2GT-6
188-2GT-6
210-2GT-6
258-2GT-6
282-2GT-6
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSPitch Circumference
(mm)

฿ 399.24

1 Piece(s) 8 Day(s) 10176

฿ 398.84

1 Piece(s) 8 Day(s) 10182

฿ 426.07

1 Piece(s) 8 Day(s) 10188

฿ 426.08

1 Piece(s) 8 Day(s) 10210

฿ 439.45

1 Piece(s) 8 Day(s) 10258

฿ 439.76

1 Piece(s) 8 Day(s) 10282