1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

SUS-Made Adjuster with Head Swinging Mechanism_MKRS (MKRS-32N3)

ADJUSTERS

SUS-Made Adjuster with Head Swinging Mechanism_MKRS (MKRS-32N3)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Levels can be maintained even if the legs are at an angle or the floor surface is sloped.

[Features]
· Superior corrosion-resistance thank to being entirely made of stainless steel.
· The adjuster main body features a head swinging mechanism of about 10°.
· Levels can be maintained even if the floor surface sloped.
· Features durability since the load is dispersed by the head swinging mechanism.
· Since the main body and the bottom portion feature a dual layer structure, the height can be adjusted by turning the main body by hand even when a load is applied.
· The bottom part is made of non-slippery elastomer and does not damage floors.

 
Part Number
MKRS-32N3
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipWidth
(mm)
Allowable Load
(kN)
Thread Length
(mm)
Main Body Height
(mm)
Nominal of Thread M
(mm)
Inch Screw
(inch)

฿ 361.00

ADJUSTERS 1 Piece(s) 12 Day(s) 320.3922111-3/8

Loading...

  1. 1

Basic Information

Type Mount Type Swivel Angle θ(deg) 10 Mounting Shape Type Rubber Mount Type
Height Adjusting Handle No Thread Material Stainless steel (SUS304) Thread Surface Treatment Satin Finish
Body Material Stainless Steel Main Body Surface Treatment Satin Finish Bottom Rubber Material Elastomer
Properties Corrosion Resistance Swivel Mechanism With Swiveling mechanism

Please check the type/dimensions/specifications of the part MKRS-32N3 in the SUS-Made Adjuster with Head Swinging Mechanism_MKRS series.

Products with similar specification

Part Number
MKRS-32M10
MKRS-40M10
MKRS-40N3
MKRS-50M10
MKRS-50N3
MKRS-60M12
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipWidth
(mm)
Allowable Load
(kN)
Thread Length
(mm)
Main Body Height
(mm)
Nominal of Thread M
(mm)
Inch Screw
(inch)

฿ 358.95

1 Piece(s) 12 Day(s) 320.392211110-

฿ 415.44

1 Piece(s) 10 Day(s) 400.7842111.410-

฿ 406.00

1 Piece(s) 12 Day(s) 400.7842111.4-3/8

฿ 568.00

1 Piece(s) 19 Day(s) 500.982111.510-

฿ 568.00

1 Piece(s) 14 Day(s) 500.982111.5-3/8

฿ 723.30

1 Piece(s) 12 Day(s) 600.983511.512-