1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Wheel VAH Series (Part Number)

Wheel VAH Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 737.21/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Rubber wheels with excellent drivability.
[Features]
·It is used in a wide range of applications both indoors and outdoors.
·Good cushioning properties ensure stable running performance even on slightly bumpy road surfaces.
·Part number used: STH·SKH.
·wheel hardness: 80HS.
·Operating Temperature: -40 to +100 degrees.
[Applications]
·Wheels for casters used in high-load transport pallets, semiconductor manufacturing equipment, and various types of machinery.

Part Number
VAH-100
VAH-130
VAH-150
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSWheel Outer Dia.
(Ø)
Hole Diameter
(Ø)
Width of Hub
(mm)

฿ 737.21

WHEELS 1 Piece(s) 5 Day(s) 101001257

฿ 1,072.77

WHEELS 1 Piece(s) 7 Day(s) 101302060

฿ 1,312.77

WHEELS 1 Piece(s) 5 Day(s) 101502060

Loading...

  1. 1

Basic Information

Wheel Type Outer Ring + Wheel Tire Material Rubber Width of Wheel(mm) 50
Bearing Available