(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Nylon wheels with stainless steel bearings.
[Features]
·It has excellent water and oil resistance, and its high hardness makes it resistant to permanent deformation.
·Part number used: SU-STC·SU-SKC.
·Operating Temperature: -10 to +120 degrees.
[Applications]
·Wheels for casters used in food machinery, kitchen equipment, chemical and pharmaceutical machinery, and transport equipment for wagons.
·Wheels for casters used in transportation equipment such as dollies.
Wheel Type | Outer Ring + Wheel | Tire Material | Nylon | Hole Diameter(Ø) | 12 |
---|---|---|---|---|---|
Bearing | Available |
Please check the type/dimensions/specifications of the part SU-NB-100 in the Wheel SU-NB Series series.
Part Number |
---|
SU-NB-125 |
SU-NB-150 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Wheel Outer Dia. (Ø) | Width of Wheel (mm) | Width of Hub (mm) |
---|---|---|---|---|---|---|---|---|
฿ 715.20 | 1 Piece(s) | 10 Day(s) | 10 | 125 | 35 | 56 | ||
฿ 839.13 | 1 Piece(s) | Same day | 10 | 150 | 35 | 56 |
How can we improve?
How can we improve?