1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Wheel RM Series

Wheel RM Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 39.02/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Rubber wheels for general-purpose casters.
[Features]
·It is used in a wide range of applications both indoors and outdoors.
·Good cushioning properties ensure stable running performance even on slightly bumpy road surfaces.
·Wheel hardness is 85HS.
·The operating temperature is -40 to +80°C.

Part Number
RM-25
RM-32
RM-40
RM-50
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSWheel Outer Dia.
(Ø)
Width of Wheel
(mm)
Hole Diameter
(Ø)
Width of Hub
(mm)

฿ 39.02

WHEELS 1 Piece(s) 5 Day(s) 102512414

฿ 47.22

WHEELS 1 Piece(s) 7 Day(s) 1032164.518

฿ 57.79

WHEELS 1 Piece(s) 5 Day(s) 104018620

฿ 67.86

WHEELS 1 Piece(s) 37 Day(s) 105020624

Loading...

  1. 1

Basic Information

Wheel Type Integrated Tire Material Rubber Bearing None