1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Wheel PH Series

Wheel PH Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 279.46/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Phenolic wheels with excellent heat resistance.
[Features]
·It has excellent dry heat resistance, oil resistance, and compression resistance.
·Due to its high hardness, it is resistant to deformation due to compression set, but on the other hand, it tends to increase resistance when driving over uneven road surfaces.
·Part number used: STC, SKC, STM, SKM, SKM-T, SU-STC, SU-SKC, THH, KHH.
·Operating Temperature: -40 to +150 degrees.
[Applications]
·Ideal for use in high heat environments.

Part Number
PH-50
PH-65
PH-75
PH-100
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSWheel Outer Dia.
(Ø)
Width of Wheel
(mm)
Hole Diameter
(Ø)
Width of Hub
(mm)
Bearing

฿ 279.46

WHEELS 1 Piece(s) 7 Day(s) 105028832None

฿ 773.06

WHEELS 1 Piece(s) 56 Day(s) 1065381241.5Available

฿ 934.39

WHEELS 1 Piece(s) 5 Day(s) 1075381241.5Available

฿ 811.67

WHEELS 1 Piece(s) 5 Day(s) 10100321245None

Loading...

  1. 1

Basic Information

Wheel Type Integrated Tire Material Phenol