1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Wheel MBC Series

Wheel MBC Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 863.52/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Monomer cast nylon wheel with high mechanical strength.
[Features]
·It has high mechanical strength and excellent impact resistance, oil resistance, and abrasion resistance.
·Part number used: STM·SKM·SKM-T.
·Operating Temperature: -10 to +150 degrees.
[Applications]
·Wheels for casters used for various transportation carts, mesh pallets, special pallets for parts transportation, etc.
·Wheels for casters used in various factory equipment.

Part Number
MBC-75
MBC-100
MBC-130
MBC-150
MBC-200
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSWheel Outer Dia.
(Ø)
Width of Wheel
(mm)
Hole Diameter
(Ø)
Width of Hub
(mm)

฿ 863.52

WHEELS 1 Piece(s) Same day 1075321035.6

฿ 1,165.36

WHEELS 1 Piece(s) Same day 10100341241

฿ 2,200.50

WHEELS 1 Piece(s) Same day 10130422052

฿ 2,420.32

WHEELS 1 Piece(s) Same day 10150442055

฿ 4,140.23

WHEELS 1 Piece(s) 7 Day(s) 10200452055

Loading...

  1. 1

Basic Information

Wheel Type Integrated Tire Material Monomer Casting Nylon Bearing Available