1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Wheel VUB Series

WHEELS

Wheel VUB Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 939.43/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Urethane wheels with excellent wear resistance and oil resistance.
[Features]
·It has high mechanical strength and can withstand a large load.
·Excellent wear resistance and oil resistance.
[Applications]
·For casters used in various transport carts, roll box pallets, fixtures, etc.

Part Number
VUB-130
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 939.43

WHEELS 1 Piece(s) 3 Day(s) 10

Loading...

  1. 1

Basic Information

Wheel Type Outer Ring + Wheel Tire Material Urethane Wheel Outer Dia.(Ø) 130
Width of Wheel(mm) 38 Hole Diameter(Ø) 12 Width of Hub(mm) 55
Bearing Available